Skip to main content

Renesas Starter Kits CPU Board Starter-kits and Evaluation Boards T-Engine Contact us

Lineup:

Renesas Starter Kits

The Renesas Starter Kit is intended as a user-friendly introductory and evaluation tool for Renesas microcontrollers. The boards also provide a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using Renesas integrated development environment (IDE) as well as programming the device using emulator and/or on-board programming software.

Renesas Starter Kit for RX610 | Renesas Starter Kit for RX62G | Renesas Starter Kit+ for RX62N | Renesas Starter Kit for RX62T | Renesas Starter Kit+ for RX63N | Renesas Starter Kit for RX630 | Renesas Starter Kit for RX63T (64-pin) | Renesas Starter Kit for RX210 | Renesas Starter Kit for RX220 | Renesas Starter Kit for RL78/G13 | Renesas Starter Kit for RL78/G14 | Renesas Starter Kit for RL78/L12 | Renesas Starter Kit for SH7124 | Renesas Starter Kit+ for SH7264 | Renesas Starter Kit+ for SH7269 | Renesas Starter Kit for SH7201 | Renesas Starter Kit+ for SH7203 | Renesas Starter Kit for SH7137 | Renesas Starter Kit+ for SH7216 | Renesas Starter Kit for SH7211 | Renesas Starter Kit for R8C/23 | Renesas Starter Kit for R8C/25 | Renesas Starter Kit for R8C/27 | Renesas Starter Kit for R8C/2D | Renesas Starter Kit for R8C/35C | Renesas Starter Kit for R8C/38C | Renesas Promotional Board for R8C/M12A | Renesas Starter Kit for R8C/L3AC | Renesas Starter Kit for R8C/LA8A | Renesas Starter Kit for M16C/29 | Renesas Starter Kit for M16C/62P | Renesas Starter Kit for M16C/65 | Renesas Starter Kit for M16C/6C | Renesas Starter Kit for M32C/87 | Renesas Starter Kit for R32C/111 | Renesas Starter Kit for R32C/118 | Renesas Starter Kit for H8SX/1622F | Renesas Starter Kit for H8SX/1668 | Renesas Starter Kit for H8S/2215R | Renesas Starter Kit for H8S/2456R | Renesas Starter Kit for H8/38099 | Renesas Starter Kit for H8/38347 | RX62N TFT-LCD Direct-Drive Demo Kit | Renesas Starter Kit LCD Application Board | Renesas Starter Kit Ethernet & USB Application Board

Renesas Demonstration Kits

The Renesas Demonstration Kits (RDK) are evaluation and demonstration tool for RL78 or RX family microcontrollers. The goal is to provide the user with a powerful debug and demonstration platform targeted at common applications. To aid in the evaluation of the RL78 or RX family of microcontrollers, we include IAR's Embedded Workbench Kickstart Edition (RL78) or High-performance Embedded Workshop (HEW) for RX family.

YRDKRL78G13 (For RL78/G13) | YRDKRL78G14 (For RL78/G14) | YRDKRX62N (For RX62N) | YRDKRX63N (For RX63N)

Renesas Promotion Boards

The Renesas Promotion Boards features pre-programmed to work with GUI provided on the included DVD to demonstrate the low power capabilities of support MCUs.
Of course, it is supported the other starter kits and evaluation boards function such as on-board debugging, flash-programming etc.

YRPBRL78G13 (For RL78/G13) | YRPBRL78G14 (For RL78/G14)

Related Resources


End of content

Back To Top