Skip to main content

Target Devices

V850 Microcontrollers

  • V850ES/JC3-L
  • V850ES/JE3-L
  • V850ES/JF3-L
  • V850ES/JG3-L

Overview

As a CPU board usable in connection with the on-chip debugging emulator E1 or MINICUBE2, this product achieves simple and easy evaluation of the target MCU.

Features

  • Built-in V850ES/JG3-L (μPD70F3796GC) MCU
  • 6 MHz oscillator used for the main clock
  • Operation of 16MHz (when supplied with 3.0 to 3.6 V)
  • Equipped with universal area (2.54mm pitch)
  • Both flash memory programming and on-chip debugging supported (SIB3/SOB3/SCKB3/PCM0 pins)
  • MCU pins assigned to the peripheral board and connector for higher expandability
  • Lead-free (Pb-free)

Connection with The E1 Emulator

The CPU board is provided with a 16-pin/2.54mm pitch connector for the connection with MINICUBE2. Connecting it to the E1 emulator, whose user interface cable has a 14-pin/2.54mm pitch connector, requires the optional adapter QB-F14T16-01 (See here for the details) .

Related Resources


End of content

Back To Top