Target Devices
- 740 Famiy 740 Series 7534, 7540 Groups
- 740 Famiy 740 Series 7536 Group (Discontinued)
Overview
The PCA7435SPG02 is a PROM programming adapter for 740 Series 753x Group and 754x Group of Renesas 8-bit MCUs with internal PROM. The adapter is used to write programs using a commercially available PROM programmer for the M5M27C101 or equivalent.
Programmer Requirements
- Programmable M5M27C101 or equivalent (Programming voltage: 12.5V)
- Programming, verifying and erase check in specified area
- 5V power supply (Approx. 10mA)
- No device recognition code (Able to specify conditions directly)
- Recommended: R4944A, R4945, R4945A (ADVANTEST CORPORATION)
Components
-
Main unit (PCA7435SPG02)
A board with an IC socket for the MCU package -
Interface unit (PCA7414B)
A board used to connect the main unit to the connector -
Connector (PCA7402E)
A board for connecting to a PROM programmer. Pins for a 32-pin standard-pitch IC socket of PROM programmer mounted - Instruction manual
Specifications
| Supported MCU |
7534, 7540 Groups 7536 Group (Discontinued) |
| Supported package type |
32-pin 1.778mm-pitch SDIP [32P4B], 42-pin 1.778mm-pitch SDIP [42P4B] |
| Operating clock frequency | 4MHz |
| Operation clock supplier | Supplied from ceramic oscillator of main unit |
| Power supply | Supplied from Vcc of PROM programmer |
Taiwan Region (繁體中文)