- 概觀
- 設計/支援
Target Devices
- M37207EFFP
Overview
The PCA7417 is a PROM programming adapter for 7200 Series of Renesas 8-bit MCUs with internal PROM. The adapter is used to write programs using a commercially available PROM programmer for the M5M27C101 or equivalent.
Programmer Requirements
- Programmable M5M27C101 or equivalent (Programming voltage: 12.5V)
- Programming, verifying and erase check in specified area
- 5V power supply (Approx. 10mA)
- No device recognition code (Able to specify conditions directly)
- Recommended: R4944A, R4945, R4945A (ADVANTEST CORPORATION)
Components
- Main unit (PCA7417)
A board with an IC socket for the MCU package - Interface unit (PCA7414B)
A board used to connect the main unit to the connector - Connector (PCA7402E)
A board for connecting to a PROM programmer. Pins for a 32-pin standard-pitch IC socket of PROM programmer mounted - User's manual
Specifications
| Supported MCU | M37207EFFP |
| Supported package type | 80-pin 0.8mm-pitch QFP [80P6N-A] |
| Operating clock frequency | 4MHz |
| Operation clock supplier | Supplied from ceramic oscillator of main unit |
| Power supply | Supplied from Vcc of PROM programmer |
Taiwan Region (繁體中文)