Target Devices
- V850 Family
- SuperH Family
- RH850 Family **
- RX Family
- RL78 Family
- R8C Family
- 78K Family
** : Scheduled to be supported
As for the details of available devices for PG-FP5, download the list from here.
| File name | Updated | Download |
| PG-FP5 target device list | Mar. 21, 2013 |
Overview
The PG-FP5 is a tool for erasing, programming, and verifying programs on Renesas MCUs with on-chip flash memory, either installed in a system or mounted on a program adapter.
As for GUI for PG-FP5, Firmware, FPGA, and Parameter File, obtain files from "Downloads" tab.
Note:
It is obtainable by clicking here, inputting a parameter file's name to the find box, and retrieving it.
Or, you can also find parameter files by selecting "Software and Tools → Flash and PROM Programming → Flash Programmers" from "Products" on the left of the searching page mentioned above.
Note
Except for Europe, the Power-supply adapter is not bundled in the product package of PG-FP5. Please purchase it separately.
Lineup:
Power-supply adapter QB-COMMON-PW-xx
Power-supply Adapter for IECUBE and PG-FP5
Taiwan Region (繁體中文)