Target Devices
- M16C Family R8C/Tiny Series
- R8C/10, R8C/11, R8C/12, R8C/13 Groups
- R8C/14, R8C/15, R8C/16, R8C/17 Groups
- R8C/18, R8C/19, R8C/1A, R8C/1B Groups
- R8C/20, R8C/21, R8C/22, R8C/23 Groups
- R8C/24, R8C/25 Groups
- R8C/26, R8C/27 Groups
- R8C/28, R8C/29 Groups
- R8C/2A, R8C/2B Groups
- R8C/2C, R8C/2D Groups
- R8C/2K, R8C/2L Groups
Overview
The emulation probe is user-replaceable MCU-dependent hardware tool for the
PC7501 emulator. Connecting this emulation probe to a PC7501 emulator allows
you to configure a debugging environment for your target system.
The emulation probe R0E521000EPB00 can be connected to the user system by
equipping with a converter board for your target MCU, as illustrated below.
We also provide set packages that include the emulation probe and a converter board you will need.

Components
- Emulation probe R0E521000EPB00
- MCU board for R8C/Tiny Series (R0E521000EPBM0)
- Evaluation MCU * Already mounted
- Probe board for PC7501 (PCA7501EPBA)
- Oscillator circuit boards
- Main clock for 20MHz (OSC-3)
- Main clock (OSC-2)
- R0E521000EPB00 User's Manual
- R0E521000EPB00 Release Notes
*. A converter board (option) is required. The set package including a
converter board is also available.

Set Packages
| Supported MCU | Set Package Name | Components | ||
| Group | Package | Compact emulator (Also available separately.) ![]() | Converter board *1 (Also available separately.) ![]() | |
| R8C/10 R8C/11 R8C/12 R8C/13 | PLQP0032GB-A *Previous code : 32P6U-A (32-pin 0.8mm-pitch LQFP) | R0E521000EPB00 | ||
| R8C/14 R8C/15 R8C/16 R8C/17 | PLSP0020JB-A *Previous code : 20P2F-A (20-pin 0.65mm-pitch LSSOP) | |||
| R8C/18 R8C/19 R8C/1A R8C/1B | PLSP0020JB-A *Previous code : 20P2F-A (20-pin 0.65mm-pitch LSSOP) | |||
| PRDP0020BA-A *Previous code : 20P4B (20-pin 1.778mm-pitch SDIP) | ||||
| R8C/20 R8C/21 R8C/22 R8C/23 | PLQP0048KB-A *Previous code : 48P6Q-A (48-pin 0.5mm-pitch LQFP) | |||
| R8C/24 R8C/25 | PLQP0052JA-A *Previous code : 52P6A-A (52-pin 0.65mm-pitch LQFP) | |||
| R8C/26 R8C/27 | PLQP0032GB-A *Previous code : 32P6U-A (32-pin 0.8mm-pitch LQFP) | |||
| R8C/28 R8C/29 | PLSP0020JB-A *Previous code : 20P2F-A (20-pin 0.65mm-pitch LSSOP) | |||
| R8C/2A R8C/2B | PLQP0064GA-A *Previous code : 64P6U-A (64-pin 0.8mm-pitch LQFP) | |||
| PLQP0064KB-A *Previous code : 64P6Q-A (64-pin 0.5mm-pitch LQFP) | ||||
| R8C/2C R8C/2D | PLQP0080KB-A *Previous code : 80P6Q-A (80-pin 0.5mm-pitch LQFP) | |||
| R8C/2K R8C/2L | PLQP0032GB-A *Previous code : 32P6U-A (32-pin 0.8mm-pitch LQFP) | |||
*1. Includes a converter board, connecting sockets, and user's manual.
Specifications
| Applicable emulator | PC7501 | |
| MCU supported*1 | R8C/Tiny Series R8C/10, R8C/11, R8C/12, R8C/13 Groups R8C/14, R8C/15, R8C/16, R8C/17 Groups R8C/18, R8C/19, R8C/1A, R8C/1B Groups R8C/20, R8C/21, R8C/22, R8C/23 Groups R8C/24, R8C/25 Groups R8C/26, R8C/27 Groups R8C/28, R8C/29 Groups R8C/2A, R8C/2B Groups R8C/2C, R8C/2D Groups R8C/2K, R8C/2L Groups |
|
| Maximum operating clock frequency | 20MHz (at 3.0 to 5.0V) 10MHz (at 2.7 to 5.0V) 5MHz(at 2.2 to 5.0V) |
|
| MCU mode supported | Single-chip mode | |
| Target MCU voltage | 2.2 to 5.5V | |
| Power supply | Supplied from the emulator (DC) | |
*1. Please refer to the emulator release notes for precautions and restrictions of each MCU.
Related Resources
A Note on Using the Emulation Probe R0E521000EPB00 or the Compact Emulator R0E521000CPE00 for the R8C MCU Family
(With Handling Interrupt Requests)
[1 Dec. 2008, Toolnews]
A Note on Using the Emulation Probe R0E521000EPB00 or the Compact Emulator R0E521000CPE00 for the R8C MCU Family
(With Using Bit CM13)
[1 Dec. 2008, Toolnews]
A Note on Using the Debuggers for the R8C/Tiny MCU Series (the R8C/2A, /2B, /2C, and /2D groups)
[16 Jun. 2008, Toolnews]
MCUs Added to the Support Lines of the Emulation Probe--R0E521000EPB00--and the Compact Emulator--R0E521000CPE00-- for the R8C/Tiny MCU Series
[1 Apr. 2008, Toolnews]
The Converter Board--R0E5212L4CFG00-- for the R8C/2K and R8C/2L MCU Groups Released
[16 Nov. 2007, Toolnews]
【Download Site】Firmware file for the R8C/Tiny series and the MCU files for the R8C/2A, R8C/2B, R8C/2C, and R8C/2D groups
[16 Feb. 2007, Open]
Taiwan Region (繁體中文)