Skip to main content

Target Devices

  • M16C Family M16C/60 Series M16C/62M, M16C/62N Group
  • M16C Family M16C/30 Series M16C/30L Group



Overview

This product is an emulation pod, which is a user-replaceable MCU-dependent hardware tool for the PC4701 emulator.
Connecting this emulation pod to a PC4701 emulator allows you to configure a debugging environment for your target system.


[Important]
This product also allows you to debug the 2.2V-3.6V version of M16C/62N and M16C/30L. Note that it is restricted to the use of functions in common with M16C/62M. Operations at any frequency exceeding the capability of M16C/62M and functions peculiar to M16C/62N or M16C/30L are not supported .



Components

  • M30620TL-RPD-E emulation pod
  • Evaluation MCU (M30620SMFP ×2) * Already mounted
  • Oscillator circuit boards
    • Main clock for 10MHz (OSC-3) * Already mounted
    • Main clock (OSC-2)
  • FLX120-RPD 120-wire flexible cable for connecting to an emulator
  • FLX100 100-wire flexible cable for connecting to the target system
  • M3T-FLX-100LCC converter board (FLX100 to 100-pin 0.65mm-pitch LCC [100D0] )
  • User's manual

Specifications

Applicable emulator PC4701
Supported MCU(* 1) M16C/62 Group (M16C/62M,M16C/62N)
M16C/30 Group (M16C/30L)
Maximum operating clock frequency 10MHz (Vcc=2.7 to 3.6, 0 wait),
7MHz (Vcc=2.4 to 2.7, 0 wait),
7MHz (Vcc=2.2 to 2.4, 1 wait)
MCU mode Single-chip mode
Memory expansion mode
Microprocessor mode
Target system voltage 2.2 to 3.6V
Power supply Supplied from the emulator (DC)
Overseas standards US EMI Standards (FCC part 15 Class A)
CE marking (EN55022, EN50082-1)

 

Connection to Target System

  

Related Resources


End of content

Back To Top