Skip to main content

Renesas provides various in-circuit emulators with full-spec and sophisticated debugging features. Full-spec emulator debugs with dedicated microcomputer (evaluation MCU) mounted on the emulator or emulation probe/pod. Advanced debugging functions such as trace and real RAM monitoring are useful for problem analysis and system evaluation.


Emulator Lineups
MCUs Full-spec Emulators
RL78 IECUBE


IECUBE2


IECUBE


E200F


E100


PC7501
2


E6000H


E6000


M32100T5-SDI-E

RX RX600 Series E100
RX200 Series
-
RX100 Series
-
SuperH SH4A-MULTI
-
SH-4A Core
-
SH-4 Core , SH-3 Core
-
SH2A-DUAL
-
SH-2A Core E200F
SH-2 Core(incl. SH/Tiny) E200F
E6000H
V850 IECUBE
IECUBE2
78K 78K0R IECUBE
78K0
78K0S
R8C R8C/Mx Series,
R8C/Lx Series
-
R8C/5x Series E100
R8C/3x Series E100
R8C/3xT-A Series
-
R8C/2x Series ,
R8C/1x Series
PC75012
M32R M32R/ECU Series M32100T5-SDI-E
M16C R32C/100 Series
-
M32C/80 Series PC75012
M16C/60 Series E100
PC75012
M16C/50 Series E100
M16C/30 Series PC75012
M16C/20 Series ,
M16C/10 Series
PC4701U1
M16C/Tiny Series PC75012
H8SX H8SX/1700 Series E100
H8SX/1600 Series , H8SX/1500 Series E6000H
H8S H8S/2600 Series , H8S/2500 Series E6000
H8S/2400 Series
E100
H8S/2300 Series , H8S/2200 Series , H8S/2100 Series E6000
H8S/Tiny Series E100
H8 H8/300H Tiny Series E6000
Super Low Power Series
740 [QzROM] 38000 Series ,
[QzROM] 740 Series
-
720 [QzROM] 4500 Series
-
[QzROM] 720 Series
-
** : Under development
[QzROM]: QzROM MCUs. For details, visit here.

Note:
1. Discontinued product. Technical support is continued for users purchased PC4701U.
2. Discontinued product. Technical support is continued for users purchased PC7501.

See product pages for details of target devices.
Some emulators have different target devices depending on MCUs' part numbers.

 

Lineup:

H8S系列小型模擬器

型號爲SD01CE2238的小型模擬器(CE)2000支援H8S/2214、H8S/2215*、H8S/2236(38)(R)(W)、H8S/2223(24、25、26、27)和H8S/2233(35、37、39)

CE2000産品系列

E100

An in-circuit emulator with full-bus trace function. It is usable with RX Family, R8C Family and other MCUs.

R0E556100MCU00 | R0E521500MCU00 | R0E521300MCU00 | R0E530650MCU00 | R0E535M00MCU00 | R0E417250MCU00 | R0E424270MCU00 | R0E420000MCU00 | R0ESRS400MCU00

E200F

The E200F is a modular system that can build with your development tool requirements. Based on the Renesas H-UDI & AUD technology the E200F offers powerful debug features ranging from On Chip Debug, through real time trace to full In Circuit Emulation.

R0E0200F1EMU00

E6000H

Building on the tried and tested design of the E6000, the E6000H offers full real-time emulation support for high end Renesas microcontrollers. Utilising state of the art technology the E6000H range supports emulation of devices with execution speeds up to 100MHz, as featured in the new Renesas H8SX CISC microcontroller family, SH7046 series, SH7047 series, SH7058 series and SH7144 series.

HS7046EPH60H | HS7059EPH62H | HS1527REPH60H | HS1544EPH60H | HS1650EPH60H | HS0AE5EPH60H

E6000

The E6000 emulator is an advanced realtime in-circuit emulator which allows programs to be developed and debugged for the SH, H8S and H8 family microcomputers.

HS2678REPI61H | HS2655EPI61H | HS2646EPI61H | HS2633REPI61H | HS2628EPI61H | HS2612EPI61H | HS2556EPI62H | HS2339EPI61H | HS2268EPI61H | HS2214EPI62H | HS2168EPI61H | HS2140EPI61H | HS3664EPI62H | HS38000EPI61H

PC7501 (Discontinued Product)

Emulator for M16C Family [Overseas Standards Compliant] *Support for all operating frequencies of M16C.

MC Emulator (Discontinued product)

In-circuit emulator for V850

G1 Emulator (Discontinued product)

In-cuircuit emulator for V850ES

NS Emulator (Discontinued product)

Full-spec Emulator for 78K0, 78K0S and 78K4

R Emulator (Discontinued product)

Full-spec Emulator for 78K4, 78K0, and 75X

M32100T5-SDI-E

Emulator for M32R Family [Overseas standards compliant] * High-end model (Advanced)

PC4701U

用於M16C、7700、740家族[符合日本以外地區的標準]*的模擬器。支援20MHz以下運工頻率的目標MCU。

Related Resources


End of content

Back To Top