Skip to main content

Target Devices

  • H8S Family H8S/2200 Series H8S/2280, H8S/2282 Groups
  • H8S Family H8S/2600 Series H8S/2630, H8S/2635, H8S/2636, H8S/2638, H8S/2639, H8S/2646, H8S/2607(Scheduled for supporting in the future) Groups

 

Overview

The E6000 is a real-time in-circuit emulator from Renesas that has been developed in partnership by Renesas organizations in Japan, Europe and the United States - a true World Tool. It represents a great advance in technology and performance, incorporating some features of a high-end emulator at an affordable price.
The HS2646EPI61H is supplied with the basic E6000 functionality plus 256b x 8 block bus monitor function.

Package components

  • E6000 emulator
  • External probe
  • PSU and mains lead
  • CD-R (Emulator software, user manual)
  • Setup guide for E6000 emulator

Target devces and options

(As of Apr. 21, 2008)

Target Devices
PC interface
(User-selectable)
Extended board
(Optional extras)
User Cable
(User-selectable)
Group
Type Name
H8S/2280
2280B
2280RB

HS6000EIU02H
(USB-Adapter)

HS6000EIP02H *1
(PC-Card)
(Discontinued)

HS6000EIC02H
(PCI-Card)
(Discontinued)

HS6000ELN01H
(LAN-Adapter)
(Discontinued)

HS6000EMS12H
(4MB memory)
HS2280ECF61H
(PRQP0100JE-B
*Previous code : FP-100A)
[IC149-KS-11113-0]
H8S/2282
2282
2282F
2281
H8S/2648
2648
2648F
2648RF
2647
HS2646ECH61H
(PRQP0144KA-A
*Previous code : FP-144G)
(PTQP0144KB-A
*Previous code : FP-144J)
[NQPACK144SD-ND]
H8S/2646
2646
2646F
2646RF
2645
H8S/2639
2639
2639WF
2639UF
2639U
2639W
HS2636ECH61H
(PRQP0128KB-A
*Previous code : FP-128B)
[NQPACK128RD]
H8S/2638
2638
2638WF
2638UF
2638W
2638U
2638F
H8S/2636
2636
2636UF
2636U
2636F
H8S/2635
2634
2634U
2635
2635UF
2635U
2635F
HS2635ECH61H
(PRQP0128KB-A
*Previous code : FP-128B)
[NQPACK128RD]
H8S/2630
2630
2630F
2630WF
2630UF
2630W
2630U
HS2636ECH61H
(PRQP0128KB-A
*Previous code : FP-128B)
[NQPACK128RD]
H8S/2607
2605
2606
2607
2607F

*1. HS6000EIP01H is also available.

Version Information

Emulator software for HS2646EPI61H (For H8S/2646)

Latest Ver.: V.6.01 Release 00
Released: Dec 1, 2007
Details of upgrade (Tool News)

Related Resources


End of content

Back To Top