Target Devices
- H8S Family H8S/2600 Series
- H8S/2628 group
- H8S/2615 group
- H8S/2604 group*Scheduled for supporting in the future
Overview
The E6000 is a real-time in-circuit emulator from Renesas that has been
developed in partnership by Renesas organizations in Japan, Europe and the
United States - a true World Tool. It represents a great advance in technology
and performance, incorporating some features of a high-end emulator at an
affordable price.
HS2628EPI61H is supplied with the basic E6000 functionality plus 256b x 8 block
bus monitor function.
Package components
- E6000 emulator
- External probe
- PSU and mains lead
- CD-R (Emulator software, user manual)
- Setup guide for E6000 emulator
Target devices and options
(As of Apr. 21, 2008)
| Target device | PC Interface (User-selectable) |
Extended board (Optional extras) |
User cable | |
| Groupe | Type name | |||
| H8S/2628 | 2628 2628F 2627 |
HS6000EIU02H HS6000EIP02H *1 HS6000EIC02H HS6000ELN01H |
HS6000EMS12H (4MB memory) |
HS2628ECH61H(FP-100M) [IC149-100-054-B51] |
| H8S/2615 | 2615 2615F |
- | HS2615ECH61H(FP-80Q) [IC149-080-017-B5] |
|
| H8S/2604 | 2603 2604 2604F |
HS6000EMS12H (4MB memory) |
HS2628ECH61H(FP-100M) [IC149-100-054-B51] |
|
*1. HS6000EIP01H is also available.
Taiwan Region (繁體中文)