| [How to Get] This product is included in " C Compiler Package for M32C Series [M3T-NC308WA]" bundled with " C/C++ Compiler Package for R8C and M16C Families ".
|
Target Devices
- M16C Family M32C/80 Series (32/16-bit)
- M16C Family M16C/80 Series (16-bit)
Overview
This product is a simulator debugger which allows you to run and evaluate your application program without any target hardware on Renasas integrated development environment "High-performance Embedded Workshop". It provides a source-level-debugging environment with abundant break features and advanced functions such as coverage measurement and virtual interrupts. In addition, its user friendly interface and multi-window (overlappable) will offer stress-free debugging environment.
This product is a component of the compiler package. Installing the compiler package allows to debug using this simulator debugger under a High-performance Embedded Workshop environment (Renesas IDE).
* For the difference between this product and the predecessor M3T-PD308SIM, refer to ToolNews.
Taiwan Region (繁體中文)