Datasheet
| Document Title | Issue Date | Doc Number (Previous Number) |
Size(KB) |
|---|---|---|---|
| HA1630S07 Datasheet | Feb.22.08 | REJ03D0907-0100 | 272 |
Product Spec
| Package Type | MPAK5V |
|---|---|
| Pin Count | 5 |
| Number of Channel | Single |
| Remarks | Output full swing High output drive |
| Function | CMOS High Drive Operational Amplifier |
| Topa[Tjopa] (degC) min. | -40 |
| Topa[Tjopa] (degC) max. | 85 |
| IDD/ch (μA) typ. | 60 |
| Vsy (V) min. | 2.7 |
| Vsy (V) max. | 5.5 |
| Slew Rate (V/µs) typ. | 1 |
| Vio (mV) max. | 6 |
| Production Status | In Mass Production |
Order Information
| Orderable Part No. | Production Status | Packing | MOQ | EU RoHS | RoHS-pdf (China-RoHS) |
|---|---|---|---|---|---|
| HA1630S07LPEL-E | Mass Production | Embossed Tape | 3000 | Compliant | English |
Package & Packing
| Package | |
|---|---|
| Name | MPAK-5 |
| JEITA code | SC-74A |
| Previous code | MPAK-5V |
| Renesas code | PLSP0005ZB-A |
| Terminal count | 5 |
| Terminal pitch (mm) | 0.95 |
| Dimensions (mm) | 2.95x1.6 |
| Mass (g)[TYP,] | 0.015 |
| Drawing Link | plsp0005zb_a |
| Mount pad | fig1027e |
Taiwan Region (繁體中文)

