Skip to main content

產品概觀

General-purpose comparators utilizing CMOS process suitable for low voltage, low power consumption, and fast response.

主要特色:

CMOS Comparators

  • Low voltage operation, Low consumption current:
    • from VDD=1.8V, IDD=5μA/ch(Typ) (01/03 series)
  • High input impedance: IIB=1pA(Typ)
  • Push-pull output / Open drain output
  • Output full swing (Except open drain output)
  • Low input offset voltage: VIO=5mV(Max)
  • Ultra small package
  • High-speed specifications 
    • TPLH=0.3ms(Typ) (02 series)
    • TPHL=0.2ms(Typ) (02/04 series)
  • Single type, Dual type

主要應用:

  • Relay drive circuits

CMOS Comparators by Type

Output
type
Supply voltage
Input offset voltage
Supply current
Response speed
Drive ability
Part No.
VDD
(V)
Vio max.
(mV)
IDD typ.
(μA/ch)
TPLH/HLtyp.
(μs)
Is typ.
(mA)
Channels
Single
Dual
Push-pull
1.8 to 5.5
5
5
1.2/0.6
14
HA1631S01CM/LP
HA1631D01MM/T
50
0.3/0.2
HA1631S02CM/LP
HA1631D02MM/T
Open drain
1.8 to 5.5
5
5
-/0.6
14
HA1631S03CM/LP
HA1631D03MM/T
50
-/0.2
HA1631S04CM/LP
HA1631D04MM/T

 

Product Lineup:

Product Lineup: Please see Product Selector tab or type Part No. into the top-right search box.


End of content

Back To Top