| Package
Type |
SSOP8 |
| Io
(A) |
25 |
| Function |
Dual Power
Supply Control
and
Detection |
| Target
application |
MCU with two VDD |
| Output
Format |
CMOS/
Open
drain |
| Delay
Circuit |
External CR |
| Delay
Time(ms) |
93
(Cext=0.1μF,
Rext=1MΩ) |
| Detection
Type |
Supply
voltage
(3.3V) |
| Detection
Voltage(V) |
2.7 |
| Reset
Level |
Low
reset
type |
| Operating
Power-supply
voltage
Range(V) |
2.7 to 4.6 |
| Circuit
Current
(μA) |
2 |
| Function/Feature |
3.3V/1.8V power supply control
Delay time can be changed
Reset out : CMOS or Open drain can be selected |
| Oper. Temp.
(degC)
max. |
-40 to +85 |
| IDD
(μA) typ. |
3 |
| IDD
(μA) max. |
11 |
| VDD(V)
max. |
4.6 |
| Production
Status |
Long delivery date
(Lead time: 3 months) |