Overview

Description

µPD720202 is a USB host controller LSI compatible with the USB 3.0 and xHCI (eXtensible Host Controller Interface) 1.0 specifications. The system bus is compatible with the PCIe Gen2 specification. The controller provides two USB ports with LS (Low-Speed) / FS (Full-Speed) / HS (High-Speed) / SS (SuperSpeed) support.

µPD720202 comes in a 48-pin QFN package and has the following improvements over previous products.

  • Reduced power consumption in low-power mode to 4.5mW, a reduction of 90% compared with Renesas Electronics' existing products
  • Improvements to the data transfer processing circuit provide an increase in the effective data write speed of more than 40% from existing products
  • Firmware download function eliminates the need for external serial flash ROM

Features

  • System I/F: PCIe Gen2 x 1 Lane
  • USB ports: 2 ports (SS/HS/FS/LS)
  • Comply spec to:
    • PCIe 2.0 Base Spec
    • USB 3.0 rev1.0 (USB-IF certified: Test ID = 380000043)
    • Intel xHCI rev1.0
  • VDD: 1.05V, 3.3V
  • Clock: 24MHz Xtal clock input
  • Package: 48-pin QFN (7mm x 7mm, 0.5mm ball pitch)
  • Ta: 0~85 °C (μPD720202K8-701-BAA-A)
    Ta:-40~85 °C (μPD720202K8-711-BAA-A)

Comparison

Applications

Applications

  • Desktop and laptop computers, tablet, server
  • PCI Express Card / Express Card
  • Digital TV, set-top box, BD player/recorder
  • Media player, digital audio systems
  • Projector, multi-function printer
  • Storage, router, NAS, etc

Documentation

Type Title Date
Datasheet Log in to Download PDF 681 KB
Manual - Hardware Log in to Download PDF 1.02 MB
Application Note Log in to Download PDF 219 KB
Product Change Notice PDF 102 KB
Technical Update PDF 247 KB
Guide PDF 1.03 MB
6 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 12 KB
Library Log in to Download ZIP 6.21 MB
2 items

Boards & Kits

Boards & Kits

Models