| Product Specification |
| On-chip CPU | - Main CPU:
- MIPS32® 4KEc® core
- 16 KB instruction cache; 16 KB data cache
- Sub-CPU
- MIPS32® 4KEc® core
- 8 KB instruction cache; 8 KB data cache
|
| Memory Interface | - DDR2/DDR3 memory interface
- 16-bit bus
- 64-512 MB total memory
- 2.6 GB/s bandwidth
- Flash ROM interface
- NAND, NOR, Serial Flash Memory
- NAND: Up to 32GB capacity, NOR: Up to 64MB capacity, Serial Flash: Up to 64MB capacity
- 8-, 16-bit bus
|
| MPEG Transport Stream Processing Engine | - Stream I/F: Three dedicated transport stream input ports - from two serial, one parallel, demodulator or memory
- MPEG2 TS
- 108 PID filters
- 96 section filters
|
| MPEG Video Decoder | - Support Format
- MPEG-2 MP@ML
- MPEG-4 ASP@L5 with QMC, GMC
- H.264/AVC HP@L3.2
- AVS JP@L4.0
- VC-1 AP@L1
- DivX® 7
- WMV9
- VP6
- Sorenson Spark
- JPEG
- H.264, MPEG2 SD decoding support (Not support for HD)
|
| Audio Controller | - Support Format
- MPEG-1/2 L1/2, MPEG-4 AAC, MPEG4 HE-AAC, DD, DD+, MP3, WMA
- SPDIF output
- DAC output
- I2S output
- HDMI output (Option)
- Transcode function from HE-AAC to DTS or DD
|
| Video Encoder | - 6-channel DAC for simultaneous analog CVBS, YC, and RGB/YCbCr output
- HDMI output (Option)
- NTSC/PAL/SECAM
|
| USB2.0 Host Controller | - USB2.0 Interface x2
- Compliant with EHCI specification
- High (480 Mbps), full (12 Mbps), and low speeds (1.5 Mbps)
|
| Ethernet Interface | - Integrated Ethernet MAC conforming to IEEE 802.3/3u/3x
- Compliant with RMII (10 Mbps/100 Mbps Ethernet) specification
|
| Peripherals | - UART x2
- Smart Card I/F x2
- I2C x2
- IRreceiver x1
|
| Package | |
| HDMI Interface (Option) | - HDMI with X.V. color TM
- HDCP 1.4
|
| Demodulator (Option) | - Integrated DVB-T/C demodulator
|
| Serial ATA (Option) | |