| Products | Key Features | Maximum Frequency, Pins, Voltage |
|---|---|---|
| V850E/IF3, V850E/IG3 | 6-phase 16-bit PWM, inverter timer, CSI, ADC, DMAC | 64 MHz, 80-161 pins, 3.5-5.5 V |
| V850E/IG4, V850E/IH4 V850E/IG4-H, V850E/IH4-H | 6-phase 16-bit PWM, inverter timer, USB, CSI, ADC, DMAC | 100 MHz, 100-128 pins, 3.5-5.5 V |
| V850ES/IE2 | 6-phase 16-bit PWM, CSI, ADC, DMAC | 20 MHz, 64 pins, 3.5-5.5 V |
| V850ES/IK1 | 6-phase 16-bit PWM, CSI, ADC, DMAC | 32 MHz, 64 pins, 3.5-5.5 V |
| V850E/IA3, V850E/IA4 | 6-phase 16-bit PWM, encoder timer, CSI, Delta-sigma ADC | 64 MHz, 80-100 pins, 4.0-5.5 V |
| V850E/IA1 | 3-phase inverter timer, CAN, SDRAMC, ADC, DMAC | 50 MHz, 144 pins, 4.5-5.5 V |
| V850E/IA2 | 23 MIPS, timer, IEBus, ADC, DMAC, ROMC | 20 MHz, 100 pins, 4.0-5.5 V |
Taiwan Region (繁體中文)