- Top
- General Purpose (Middle-Range)
- General Purpose (High-End)
- Motor Control
- Connectivity
- Automotive
| Products | Key Features | Maximum Frequency, Pins, Voltage |
|---|---|---|
| V850E2/Mx4 | 1024 MIPS (Dual Core) / 512 MIPS (Single Core), Encoder Timer, CAN, USB (Host, Function), Ethernet, DMAC | 200 MHz, 216, 304 pins, 3.0-3.6 V (for I/O) 1.1-1.3 V (for CPU core) |
| V850E2/ME3 | 432 MIPS, cache memory, encoder timer, USB, SDRAMC, ADC, DMAC | 200 MHz, 176 pins, 3.0-3.6 V (for I/O) 1.4-1.65 V (for CPU core) |
| V850E/ME2 | 323 MIPS, instruction RAM, encoder timer, USB, SDRAMC, ADC, DMAC | 150 MHz, 176 pins, 3.0-3.6 V (for I/O) 1.4-1.65 V (for CPU core) |
| V850E/MA3 | 158 MIPS, encoder timer, CSI, SDRAMC, ADC, DAC, DMAC | 80 MHz, 144-161 pins, 3.0-3.6 V (for I/O) 2.3-2.7 V (for CPU core) |
Taiwan Region (繁體中文)