產品概觀
The V850E/Sx3-H are 32-bit single-chip microcontrollers that include the V850E1 CPU core and peripheral functions such as ROM/RAM, a timer/counter, serial interfaces, an A/D converter, and a D/A converter. The V850E/Sx3-H include an IEBusTM (Inter Equipment BusTM) controller for the automotive LAN, and some of the models also include a CAN (Controller Area Network) controller and enable extremely high cost performance for automotive use multimedia equipment such as car audio systems.
Pin Count / Memory Size Lineup:

主要特色:
Operating voltage: 2.85 - 3.6 V
Max. frequency: 48 MHz
ROM capacities: 512 to 1536 KB flash memory
RAM capacities: 60/60 + 16/60 + 32 KB, 60 + 16/60 + 32 KB
Package: 144-pin plastic LQFP (20 x 20), 176-pin plastic LQFP (fine pitch) (24 x 24)
Minimum instruction execution time: 20.8 ns (operating with main clock (fXX) of 48 MHz)
General-purpose registers: 32 bits x 32 registers
CPU features:
- Signed multiplication (16 x 16 -> 32): 1 to 2 clocks
- Signed multiplication (32 x 32 -> 64): 1 to 2 clocks
- Saturated operations (overflow and underflow detection functions included)
- 32-bit shift instruction: 1 clock
- bit manipulation instructions
- Load/store instructions with long/short format
Memory space: 64 MB of linear address space (for programs and data), External expansion: Up to 28 MB
- External bus interface: Separate bus/multiplexed bus output selectable, 8/16 bit data bus sizing function
- Wait function: Programmable Wait function, External Wait function
- Idle state function
- bus hold function
Interrupts and exceptions:
- Non-maskable interrupts: 2 sources
- Maskable interrupts: 98/102/104/106/108/112 sources
- Software exceptions: 32 sources
- Exception trap: 2 sources
I/O ports: 128/156
Timer function:
- 16-bit interval timer M (TMM): 3 channel
- 16-bit timer/event counter P (TMP): 9 channels
- 16-bit timer/event counter Q (TMQ): 1 channel
- Watch timer: 1 channel
- Real-time counter: 1 channel
- Watchdog timer: 1 channel
Real-time output: 6-bit x 2 channels
Serial interface:
- Asynchronous serial interface A (UARTA): 6 channels
- Asynchronous serial interface B (UARTB): 2 channels
- 3-wire variable-length serial interface B (CSIB): 6 channels
- 3-wire variable-length serial interface E (CSIE): 2 channels
- I2C bus interface (I2C): 6 channels
- IEBus controller: 1 channel
- CAN controller: 1/2 channel
A/D converter: 10-bit resolution: 16 channels
D/A converter: 8-bit resolution: 2 channels
DMA controller: 4 channels
CRC function
On-chip debug function
ROM correction: 8 correction addresses specifiable
Clock generator:
- During main clock or subclock operation
- 7-level CPU clock (fXX, fXX/2, fXX/4, fXX/8, fXX/16, fXX/32, fXT)
- clock-through mode/PLL mode/SSCG mode selectable
Internal oscillation clock: 220 kHz (TYP.)
Power-save functions: HALT/IDLE1/IDLE2/STOP/subclock/sub-IDLE mode
主要應用:
- Car audio systems
e-Learning
Product Lineup:
Loading...
Non-promotion/Obsolete/Discontinued Product
Click the link above to see the list of Non-promotion products.
Non-promotion products are only supported for customers who have already adopted them.
We do not recommended adoption of these products in new designs.
Taiwan Region (繁體中文)