Order Information
Please inquire.
Package & Packing
| Package | |
|---|---|
| Renesas code | PLQP0144KD-A |
| Previous code | P144GJ-50-GAE-4 |
| JEITA code | P-LFQFP144-20x20-0.50 |
| Name | LFQFP |
| Terminal count | 144 |
| Terminal pitch (mm) | 0.5 |
| Dimensions (mm) | 20x20 |
| Mass (g)[TYP,] | 1.33 |
| Mounting height (mm)[MAX] | 1.6 |
| Terminal material - Base | Cu alloy |
| Terminal material - Surface | Ni/Pd/Au |
| Drawing Link | p144gj-50-gae |
| Mount pad | fig0009e |
| Remarks | LQFP(matrix line),PPF TYPE |
Taiwan Region (繁體中文)
