Skip to main content

產品概觀

The V850ES/SG2 and V850ES/SJ2 are 32-bit single-chip microcontrollers that include the V850ES CPU core and peripheral functions such as ROM/RAM, a timer/counter, serial interfaces, an A/D converter, and a D/A converter and some models are provided with IEBusTM (Inter Equipment BusTM) or CAN (Controller Area Network) as an automotive LAN and enable an extremely high cost-performance for applications that require a low power consumption, such as audio and car audio.

主要特色:

Operating Voltage: 3.0 to 3.6 V
Max. frequency: 20 MHz
ROM capacities: 256 KB to 640 KB mask ROM and 384 KB to 640 KB flash memory
RAM capacities: 24 KB to 48 KB
Package: 100-pin plastic QFP, 144-pin plastic QFP
Minimum instruction execution time: 50 ns (operating with main clock (fXX) = 20 MHz)
General-purpose registers: 32 bits x 32 registers
CPU features:

  • Signed multiplication (16 x 16 -> 32): 1 to 2 clocks
  • Signed multiplication (32 x 32 -> 64): 1 to 5 clocks
  • Saturated operations (overflow and underflow detection functions included)
  • 32-bit shift instruction: 1 clock
  • Bit manipulation instructions
  • Load/store instructions with long/short format

Memory space:

  • 64 MB of linear address space (for programs and data)
  • External expansion: Up to 4 MB

External bus interface:

  • Separate bus/multiplexed bus output selectable
  • 8/16 bit data bus sizing function
  • Wait function (Programmable wait function, External wait function)
  • Idle state function
  • Bus hold function

Interrupts and exceptions:

  • Non-maskable interrupts: 2 sources
  • Maskable interrupts: 54/55/58/59/60/63/64/67/68 sources
  • Software exceptions: 32 sources
  • Exception trap: 2 sources

I/O ports: 84
Timer function:

  • 16-bit interval timer M (TMM): 1 channel
  • 16-bit timer/event counter P (TMP): 6/9 channels
  • 16-bit timer/event counter Q (TMQ): 1 channel
  • Watch timer: 1 channel
  • Watchdog timer: 1 channel

Real-time output port: 6 bits x 1/2 channel
Serial interface:

  • Asynchronous serial interface A (UARTA)
  • 3-wire variable-length serial interface B (CSIB)
  • I2C bus interface (I2C) (I2C bus versions (Y products) only)
  • UARTA/CSIB: 1 channel
  • UARTA/I2C: 2 channels
  • CSIB/I2C: 1 channel
  • CSIB: 3/4 channels
  • UARTA: 0/1 channel

IEBus controller: 1 channel (IEBus controller version only)
CAN controller: 1 channel (CAN controller version only)
A/D converter: 10-bit resolution: 12/16 channels
D/A converter: 8-bit resolution: 2 channels
DMA controller: 4 channels
CRC function: 16-bit error detection codes are generated for data in 8-bit units
On-chip debug function: JTAG interface (flash memory version only)
ROM correction: 4 correction addresses specifiable
Clock generator:

  • During main clock or subclock operation
  • 7-level CPU clock (fXX, fXX/2, fXX/4, fXX/8, fXX/16, fXX/32, fXT)
  • Clock-through mode/PLL mode selectable

Internal oscillation clock: 200 kHz (TYP.)
Power-save functions: HALT/IDLE1/IDLE2/STOP/subclock/sub-IDLE mode

主要應用:

  • Car audio systems

e-Learning

Product Lineup:

Alliance Partners


End of content

Back To Top