Order Information
| Orderable Part No. | Production Status | EU RoHS | RoHS-pdf (China-RoHS) |
|---|---|---|---|
| UPD70F3284YGJ-UEN-A | Non-promotion | Compliant | English |
Package & Packing
| Package | |
|---|---|
| Renesas code | PLQP0144KD-D |
| Previous code | S144GJ-50-UEN-1 |
| JEITA code | P-LFQFP144-20x20-0.50 |
| Name | LFQFP |
| Terminal count | 144 |
| Terminal pitch (mm) | 0.5 |
| Dimensions (mm) | 20x20 |
| Mass (g)[TYP,] | 1.3 |
| Mounting height (mm)[MAX] | 1.6 |
| Terminal material - Base | Cu alloy |
| Terminal material - Surface | Sn-Bi |
| Drawing Link | s144gj-50-uen |
| Mount pad | fig0009e |
| Photo | phot0175 |
| Remarks | LQFP(FP) |
| Packing | |
|---|---|
| Container Custom tray |
H8141 |
| Container JEDEC tray |
H7856 |
| Packing Custom Tray Complete dry pack |
H8503-1 |
| Packing JEDEC Tray Simple dry pack |
H7876 |
| Packing JEDEC Tray Complete dry pack |
H8501 |
| Packing Tape No dry pack |
H8089 |
| Packing Tape Simple pack |
H8088 |
| Packing Tape Complete dry pack |
H8532 |
| Container Tape |
h6975-2_h8211 |
Taiwan Region (繁體中文)
