Skip to main content

Overview

The V850ES/Fx has a V850ES low power CPU core and enhanced peripheral functions for automotive body control such as CAN and LIN interfaces.

Application

Car Body

Roadmap

V850E2/Fx RH850/F1x M16C R32C V850E2/Fx4-L V850E2/Fx4 V850E2/Fx4-G V850E2/Fx4-H V850ES/Fx3-L V850ES/Fx 3

Product Lineup:

Documents Tools Operating
Voltage
(V)
Max.
Frequency
(MHz)
Program
Memory
(KB)
Data
Flash
(KB)
RAM
(KB)
Pins
V850ES/Fx3
 
Development
Environment
3.3 - 5.5 48 128 - 1024 32 8 - 60 64,80,100,144,176
V850ES/Fx3-L
 
Development
Environment
3.3 - 5.5 20 64 - 256 0 6 - 16 64,80,100
V850ES/Fx2
 
- - - - - - - 64,80,100,144

V850 Family USB MCU Lineup


End of content

Back To Top