Skip to main content

Overview

The V850E/Rx is equipped with system failure diagnostics and failsafe features necessary for safety control, as well as a high-performance CPU providing top-class processing performance. It is also compatible with the peripheral functions of the V850ES/Fx, offering a one-stop microcontroller solution for a wide range of safety control systems.

Application

Automotive safety system

Roadmap

V850E/RS2 V850E/RS1

Product Lineup:

Documents Tools
V850E/Rx3
 
- -
V850E/RS2
 
Development
Environment
V850E/RS1
 
Development
Environment

V850 Family USB MCU Lineup


End of content

Back To Top