Overview
The V850E/Dx lineup includes products supporting a range of applications from highly functional meters with TFT LCD panels to middle-range dashboards. We offer total solutions, including the cutting down of the number of parts using built-in peripherals such as graphics controllers and stepper motor drivers, and the reuse of software through compatibility between peripheral functions.
Application
Car dashboard
Roadmap
Product Lineup:
| Documents | Tools | Operating Voltage (V) |
Max. Frequency (MHz) |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Pins |
|---|---|---|---|---|---|---|---|
|
V850E/Dx3 |
|||||||
|
Development Environment |
3.5 - 5.5 | 64 | 128 - 2048 | 0 | 6 - 84 | 100,144,208 | |
Taiwan Region (繁體中文)