Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | RX |
| Series | RX600 |
| Group | RX630 |
| Memory | |
| Program memory | 2048 KB Flash memory |
|---|---|
| RAM | 128 KB |
| Data Flash | 32 KB |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | RX (32-bit) |
|---|---|
| Max. Frequency | 100 MHz |
| Sub-Clock (32.768 kHz) | YES |
| On-chip Oscillator Freq. | 50 MHz |
| PLL | YES |
| Real-Time Clock (RTC) | YES |
| Power-On Reset | YES |
| Low Voltage Detection | YES |
| Floating Point Unit | YES |
| DMA Remarks | DMAC x 4ch, DTC |
| External Address/Data Bus | YES |
| External Interrupt Pins | 16 |
| I/O Ports | 149 |
| Timers | |
| 8-bit Timers | 4 ch |
|---|---|
| 16-bit Timers | 22 ch |
| Watchdog Timers | 2 ch |
| PWM Output | 48 |
| 3-Phase PWM Output Function | YES |
| Analog | |
| A/D Converters | 10-bit x 8 ch, 12-bit x 21 ch |
|---|---|
| D/A Converters | 10-bit x 2 ch |
| Interfaces | |
| USB Ports | 1 |
|---|---|
| USB Peripheral | YES |
| USB Remarks | USB2.0 Full Speed Support |
| CSIs | 13 ch |
| SPIs | 16 ch |
| UARTs | 13 ch |
| I2Cs | 17 ch |
| IEBus | 1 ch |
| Operating Conditions | |
| Operating Voltage | 2.7 to 3.6 V |
|---|---|
| Operating Temperature | -40 to 85 ℃ (Ambient Temperature) |
Order Information
| Orderable Part No. | Production Status | Packing | EU RoHS | RoHS-pdf (China-RoHS) |
|---|---|---|---|---|
| R5F5630ECDFC#V0 | Mass Production | Tray | Compliant | English |
Package
| Package | |
|---|---|
| Pins | 176 |
| Pin pitch | 0.5 mm |
| Package Type | LFQFP |
| Body Size | 24x24 mm2 |
| Package drawing | plqp0176kb_a |
| Mount pad drawing | fig0009e |
| Mounting height | 1.7 mm |
| Mass | 1.8 g |
| Renesas code | PLQP0176KB-A (old: FP-176EV) |
| JEITA code | P-LFQFP176-24x24-0.50 |
Taiwan Region (繁體中文)
