Skip to main content

Product Spec

Basic Information
Product Status Mass Production
Family RX
Series RX600
Group RX62T

Memory
Program memory 64 KB Flash memory
RAM 8 KB
Data Flash 8 KB

CPU (Bit, Clock, DMA, External Bus etc)
CPU RX (32-bit)
Max. Frequency 100 MHz
On-chip Oscillator Freq. Low speed 125 kHz
PLL YES
Power-On Reset YES
Low Voltage Detection YES
Floating Point Unit YES
DMA Remarks DTC
External Interrupt Pins 9
I/O Ports 57

Timers
16-bit Timers 16 ch
Watchdog Timers 2 ch
PWM Output 26
3-Phase PWM Output Function YES

Analog
A/D Converters 10-bit x 4 ch, 12-bit x 8 ch

Interfaces
CSIs 3 ch
SPIs 1 ch
UARTs 3 ch
I2Cs 1 ch
LIN 1 ch

Operating Conditions
Operating Voltage 4 to 5.5 V
Operating Temperature -40 to 85 ℃ (Ambient Temperature)

Order Information

Orderable Part No. Production Status Packing EU RoHS RoHS-pdf
(China-RoHS)
R5F562T6DDFF#V1 Mass Production Tray Compliant English

Package

Package
Pins 80
Pin pitch 0.65 mm
Package Type LQFP
Body Size 14x14 mm2
Package drawing plqp0080ja_a
Mount pad drawing fig0009e
Mounting height 1.7 mm
Mass 0.6 g
Renesas code PLQP0080JA-A (old: FP-80WV)
JEITA code P-LQFP80-14x14-0.65

End of content

Back To Top