- Features of the RX200 Series
- Inherits Common Features of RX Family
- Enhanced Peripheral Functions
- Function introduction of RX210 and RX220
- Series Lineup
- Product Lineup
- RX210 and RX220 are positioned as the successors to M16C and H8
Inherits Common Features of RX Family
- High processing performance
- High code efficiency
- Low power consumption
- Powerful peripheral modules
- Taking in of external parts
Enhanced Peripheral Functions
- Supports a variety of serial communication protocols
- Three-phase motor control
- Event link controller (ELC) for activating a peripheral module from another peripheral module without passing through an intermediary CPU
- 12-bit A/D converter capable of max. 1 us conversion, comparator, and temperature sensor are built in
- Low power real-time clock
- Builtin safety functions: clock accuracy measurement circuit, RAM testing assistance, independent watchdog timer, AD self-diagnostic/disconnection-detection functions
Function introduction of RX210 and RX220
RX210 and RX220 are compatible with the software level.
Series Lineup
- A wide product lineup covering flash memory sizes from 32 KB to 1 MB is planned.
- The package lineup covers pin counts from 48 to 145 pins. In addition to the basic LQFP, a lineup of small size LGA packages will also be available.
- A lineup of ASSP products specialized for specific applications is also planned.
Product Lineup
RX200 Series covers ROM from 32 KB to 1 MB, packages from 48 to 145 pins will also be available.

RX210 and RX220 are positioned as the successors to M16C and H8
Compatibility with existing products for easy replacement
- Inherits pin arrangement
- The RX200 inherits its concept of pin arrangement from the M16C and the R32C.
- Inherits peripheral functions
- The RX200 inherits and improves on the peripheral functions of existing products.
- Software resources are reusable
Product Lineup:
| Documents | Tools | Operating Voltage (V) |
Max. Frequency (MHz) |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Pins |
|---|---|---|---|---|---|---|---|
|
RX210 The first product in the RX200 Series.<br />The RX210 Group has a wide operating voltage range of 1.62 V to 5.5. V and can execute calculations at 78 DMIPS (Dhrystone million instructions per second) at up to 50 MHz high-speed operation. Furthermore, it achieves 17.3 mA low power performance when operating at 50 MHz. ? |
|||||||
|
Development Environment |
1.62 - 5.5 | 50 | 64 - 1024 | 8 | 12 - 96 | 48,64,80,100,144,145 | |
|
RX220 |
|||||||
|
Development Environment |
1.62 - 5.5 | 32 | 32 - 256 | 8 | 4 - 16 | 48,64,100 | |
|
RX21A |
|||||||
|
Development Environment |
1.8 - 3.6 | 50 | 256 - 512 | 8 | 32 - 64 | 64,80,100 | |
Taiwan Region (繁體中文)