- 概觀
- 產品篩選器
- 文件資料
- Software & Tools
- 設計/支援
- 更多資訊
已更新: 8 Jan 2013
Application Notes with sample code
- RX62G Renesas Starter Kit Sample Code for Hi-performance Embedded Workshop(New)
-RX63N Renesas Starter Kit Sample Code for e2studio(New)
- RX600 Series CAN Application Programming Interface(Updated)
已更新: 27 Dec 2012
Documents
- RX210 Group Datasheet (Updated)
- RX220 Group User’s Manual: Hardware (Updated)
已更新: 17 Dec 2012
Application Notes with sample code
- RX210 Motor Control with Space Vector Modulation (New)
- RX Family Fixed-point Library (Updated)
Application Notes
- RX210 Single-phase Two-wire Electricity Power Meter (Updated)
已更新: 13 Dec 2012
RX62G product information page is updated.
RX62T product information page is updated.
RX63T product information page is updated.
已更新: 04 Dec 2012
RX Family Product Part Number Guide is updated.
Application Notes with sample code
- RX610 Group Using the RPDL for Serial EEPROM Control (New)
已更新: 29 Nov 2012
Documents
- RX210 Group Datasheet (Updated)
- RX210 Group User’s Manual: Hardware (Updated)
Application Notes with sample code
- RX63N Renesas Starter Kit Sample Code for Hi-performance Embedded Workshop (New)
已更新: 22 Nov 2012
Documents
- RX63N Group, RX631 Group User's Manual: Hardware (Updated)
已更新: 14 Nov 2012
Application Notes with sample code
- RX200 Series Simple Flash API for RX200 (New)
已更新: 12 Nov 2012
Added new product information for the RX63T.
已更新: 24 Oct 2012
Documents
- RX210 Group (768-KB/1-MB flash memory or 144/145-pin packages) Datasheet (New)
Application Notes
- MTU2a Operation in PWM Mode (New)
- MTU2a Operation in Phase Counting Mode (New)
已更新: 23 Oct 2012
Documents
- RX21A Group User’s Manual: Hardware (Updated)
- RX21A Group Datasheet (New)
已更新: 19 Oct 2012
Application Notes with sample code
- RX600 Series Direct Drive LCD Demonstration (Updated)
已更新: 18 Oct 2012
Application Notes with sample code
- RX630 Renesas Starter Kit Sample Code for e2studio (Updated)
- RX630 Renesas Starter Kit Sample Code for Hi-performance Embedded Workshop (Updated)
已更新: 17 Oct 2012
Application Notes with sample code
- RX Family Sample Workspace for RX DSP Library (New)
已更新: 12 Oct 2012
Documents
- RX630 Group User’s Manual: Hardware (Updated)
已更新: 03 Oct 2012
Application Notes with sample code
- RX62N Group RX62N Multimedia Demonstration on RI600 & FreeRTOS™ (Update)
- RX62N Group OS Adaptor Layer: RI-600 and FreeRTOS™ Blinky Demonstration (Update)
已更新: 01 Oct 2012
Getting Started with RX Microcontrollers page released.
已更新: 28 Sep 2012
Application Notes with sample code
- RX210 Group Power Line Frequency (50/60 Hz) Discrimination (New)
- RX210 Group Perpetual Calendar Temperature Correction Using the RTC (New)
Application Notes
- RX210 Group Register Write Protection Setting Example (New)
已更新: 14 Sep 2012
Application Notes
- RX630/RX631/RX63N Groups RSPI Sequence Control and Interrupt Generation Timing (New)
已更新: 06 Sep 2012
RX21A product information page released.
已更新: 05 Sep 2012
Application Notes with sample code
- RX210 Group Setting the A/D Converted Value Addition Function (New)
- RX210 Group MTU2 Complementary PWM Output Port Switching Using the MPC (New)
- RX210 Group Setting A/D Conversion Using Group Scan Function in Double Trigger Mode (New)
已更新: 03 Sep 2012
Documents
- RX63T Group Datasheet (New)
- RX62G Group Datasheet (New)
已更新: 31 Jul 2012
Application Notes
- RX63N/RX631 Groups Design Guide for Low CL Sub-Clock Circuits (New)
已更新: 30 Jul 2012
Application Notes with sample code
- RX63N Group Zero-Copy Ethernet Driver Demonstration (New)
- RX62T 180-degree Sinusoidal-wave with Hall sensor (New)
- RX62T 120-degree Trapezoidal-wave with Hall Sensor (New)
- RX62T 120-degree Trapezoidal-wave with Sensorless (New)
已更新: 18 Jul 2012
RX Family Product Part Number Guide is added.
已更新: 27 Jun 2012
Documents
- RX63N Group, RX631 Group Datasheet (Updated)
已更新: 21 Jun 2012
Application Notes with sample code
- RX62T Brushed DC Motor Control with IR Compensation (New)
- RX600 Series Migrating from the RX610/RX62N to the RX63N (New)
- RX200 Series Using the ELC on the RX210 (New)
- RX210 Electricity Power Meter (New)
已更新: 18 Jun 2012
Peripheral functions with special features page released.
Application Notes with sample code
- Renesas USB MCU and USB ASSP
- USB Basic Host and Peripheral firmware (Updated)
- USB Host Mass Storage Class Driver (HMSC) (Updated)
- USB Peripheral Communications Device Class Driver (PCDC) (Updated)
- USB Host Communications Devices Class Driver (HCDC) (Updated)
- USB Peripheral Mass Storage Class Driver (PMSC) (Updated)
- USB Host Human Interface Devices Class Driver (HHID) (Updated)
已更新: 01 Jun 2012
FAQ
- RX610, RX621/62N, RX62T FAQ added
已更新: 31 May 2012
Documents
- RX63T Group User's Manual: Hardware (Updated)
已更新: 30 May 2012
Application Notes
- RX Family/RX600 Series Preventing Access to On-Chip Flash Memory by Third Parties (New)
Application Notes with sample code
- RX62N Group, RX621 Group Ethernet Flash Boot Loader Using M3S-T4-Tiny (New)
- RX62N Group, RX621 Group USB Host Flash Boot Loader (New)
- RX62T Group Stepping Motor Employing Two-Phase Excitation (New)
已更新: 28 May 2012
RX600 Series product information page updated.
已更新: 24 May 2012
RX220 product information page released.
RX210 product information page updated.
RX200 Series product information page updated.
已更新: 24 May 2012
Application Notes with sample code
- RX610 Group
- On-chip Flash Memory Reprogramming in Single Chip Mode via an UART Interface (Slave) (Updated)
- On-chip Flash Memory Reprogramming in the User Boot Mode (Slave) (Updated) - RX62N Group, RX621 Group
- USB Flash Boot Loader (New)
- On-chip Flash Memory Reprogramming in Single Chip Mode via an UART Interface (Slave) (Updated)
- On-chip Flash Memory Reprogramming in the User Boot Mode (Slave) (Updated) - RX62T Group
- On-chip Flash Memory Reprogramming in Single-chip Mode via an UART Interface (Master) (New)
- On-chip Flash Memory Reprogramming in Single-chip Mode via an UART Interface (Slave) (New)
已更新: 22 Mar 2012
RX62G product information page released.
已更新: 28 Feb 2012
RX63T product information page released.
已更新: 09 Nov 2011
Application Notes with sample code
- RX610 CRC Code Calculation (Updated)
- RX621, RX62N 32-Bit SDRAM Connection and Access (Updated)
已更新: 17 Oct 2011
Documents
- RX630 Group User's Manual: Hardware (Updated)
Application Notes with sample code
- 8 Application Notes with sample code for RX Family are added (New)
已更新: 07 Oct 2011
Application Notes with sample code
- RX62N, RX62T Group CAN Application Programming Interface (Updated)
- RX62N Group Multi-Slave RSPI Driver for YRDKRX62N (New)
已更新: 27 Sep 2011
Application Notes
- 6 USB Application Notes for RX family (New)
已更新: 22 Sep 2011
Application Notes
- 18 Application Notes are added. (Related USB, Flash memory operations and others) (New)
已更新: 30 Aug 2011
Documents
- RX210 Group User's Manual : Hardware (Updated)
- RX210 Data sheet (Updated)
已更新: 24 Aug 2011
Documents
- RX Family User's Manual: Software (Updated)
已更新: 05 Aug 2011
Application Notes with sample code
- RX62N Group 2 sample code (Updated)
- RX62T Group 2 sample code (Updated)
已更新: 01 Jul 2011
Application Notes with sample code
- RX Family Application Note Using Multiply-Accumulate Operation Instructions (New)
- RX62T SPWM Motor Control (New)
- RX62N,RX62T Group CAN Application Programming Interface (Updated)
已更新: 17 Jun 2011
Application Notes with sample code
- RX Family Application Note Using Multiply-Accumulate Operation Instructions (New)
- RX62T SPWM Motor Control (New)
- RX62N,RX62T Group CAN Application Programming Interface (Updated)
已更新: 01 Jun 2011
Documents
- RX630 Group Datasheet (New)
- RX63N Group, RX631 Group Datasheet (New)
已更新: 16 May 2011
Documents
- RX610 Group Datasheet (New)
- RX62N Group USB Peripheral Mass Storage Class Driver <Short Sheet> (New)
- RX62N Group USB Host Human Interface Devices Class Driver <Short Sheet> (New)
- RX62T Group Datasheet (New)
- RX63N Group, RX631 Group User's Manual:Hardware (New)
- RX210 Group DataSheet (New)
- RX62T Group User's Manual (Updated)
- RX210 Group User's Manual:Hardware (Updated)
- RX610,RX62N,RX621 Group Quick Design Guide (Updated)
Technical Update
- Points for Caution Regarding the General PWM Timer (GPT) (Updated)
Application Notes with sample code
- RX62N Group Ethernet Transmit and Receive Settings (Updated)
- RX Family Multiple precision Multiplication Program Making Use of the DSP Functions (Updated)
- RX Family Matrix Operation Programming with DSP Function Instructions (Updated)
- RX Family Complex Number Operation Programming with DSP Function Instructions (Updated)
- RX Family Application Example of Multiple precision Arithmetic:Computing Mersenne Primes (Updated)
- RX Family Complex Number Operation Programming with DSP Function Instructions (Updated)
- RX62N Sample Code and Workspace Projects Guide (Updated)
- RX600 Series Using RPDL & PDG (Updated)
已更新: 27 Apr 2011
Technical Update
- The correction of errors in the I2C Bus Interface (RIIC) Hardware Manual(Updated)
已更新: 26 Apr 2011
Application Notes
- RX62N Group USB Host Communication Device Class Driver<Short Sheet> (Updated)
- RX62N Group USB Peripheral Communication Device Class Driver<Short Sheet> (Updated)
- RX62N Group USB Host Mass Storage Class Driver<Short Sheet> (Updated)
Application Notes with sample code
- Renesas USB Device USB Host Human Interface Device Class Driver (HHID) (Updated)
- RX62N Group Peripheral LibUSB Demo (Updated)
已更新: 15 Apr 2011
Application Notes with sample code
- RX Family Color Space Conversion Using the DSP Instructions (Updated)
- RX Family Image Filter Programs Leveraging a DSP Instruction (Updated)
Technical Update
- The correction of errors in the I2C Bus Interface (RIIC) Hardware Manual (Updated)
已更新: 14 Apr 2011
Application Notes
- RX62N Group, RX621 Group Notes on Analog Power Supply Printed Circuit Board Patterns Application Note (New)
- RX610 Group Notes on Analog Power Supply Printed Circuit Board Patterns Application Note (New)
已更新: 08 Apr 2011
Documents
- RX610 Group User's Manual: Hardware(Updated)
已更新: 06 Apr 2011
Documents
- RX610 Group Hardware Manual (Updated)
已更新: 18 Mar 2011
Documents
- RX210 Group User's Manual: Hardware (New)
已更新: 01 Mar 2011
已更新: 11 Nov 2010
Renesas Electronics Introduces RX600 Series Microcontrollers that Reduce Standby Mode Power Consumption by Approximately 90 Percent
已更新: 03 Mar 2010
RX62T Group High-Performance 32-Bit Microcontrollers with Improved Timer and Analog Functions for Motor Control in Consumer Products Released as the Third Release in the RX Family.
已更新: 02 Mar 2010
Renesas Technology to Release RX62N Group and RX621 Group, a Second Selection of Products in the RX Family of 32-Bit MCUs with Enhanced Communication Functions for Building Management and Industrial Equipment
已更新: 17 Apr 2009
Documents
- RX610 Group Hardware Manual (New)
Taiwan Region (繁體中文)