Skip to main content

Car Body

Products Key Features Maximum Frequency, Pins, Voltage
RL78/F12 Timers, LIN, SIO, ADC, DMAC , POC/LVI, data flash 32 MHz, 20-64 pins, 1.8-5.5 V
RL78/F12 RL78/F12 RL78/F12 RL78/F12 RL78/F12

Instrument Cluster

Products Key Features Maximum Frequency, Pins, Voltage
RL78/D1A Stepper Motor controller/driver with zero point detection, 4 x max. 53 seg. LCD controller/driver, Sound Generator, Timers, SIO, ADC, POR/LVD, data flash with background operation 32 MHz, 48,64,80,100-pins, 2.7 – 5.5 V
RL78/D1A RL78/D1A RL78/D1A RL78/D1A


End of content

Back To Top