Skip to main content

What's New

23 April, 2013

Capacitive Touch MCUs Evaluation Board: New

For details, please refer to Latest Updates.

R8C

R8C
R8C家族是具有高效ROM code、低噪音、低功耗和高處理性能的16位元CISC MCU。因擁有豐富的內建周邊如:計時器及多種串列通信功能等,R8C系列產品可被廣泛地使用於多個應用領域。此家族可提供內建元件的產品,如:免共振器的 ,減少外置元件的 , 以及支援系統安全的振盪停止檢測功能等,有助於降低成本與維護系統安全。另外,為了縮短研發時程及減少系統費用支出,瑞薩也提供了如內建快閃記憶體產品延伸系列的低成本開發工具。R8C家族可與 M16C 家族相容,兩者可共用軟體資源及開發工具。

Key Applications

  • 汽車電子
  • 消費性產品:音響設備、家用電器、住宅設備(感應器、安全系統)
  • 辦公設備
  • 一般工業設備
  • 通信:可攜式裝備

 

R8C/Lx Series R8C/1x Series R8C/2x Series R8C/Mx Series R8C/3x Series R8C/5x Series

 

R8C Family Selection by Application and Application Field

USB
The R8C/3xK Group and the R8C/3xU Group are equipped with USB modules supporting Full-Speed USB 2.0. They have the same peripheral modules as the R8C/3x Series, and come in 40-pin (QFN) and 48-pin (LQFP) small-sized packages.

Lineup:

R8C/Lx

These products have built-in LCD drive control circuits* and a maximum operating frequency of 20 MHz. With a lineup of 30, 32, 52, 64, 80, and 100-pin packages and a maximum 128 KB on-chip flash, the R8C/Lx Series can support a variety of LCD panel devices. * Not available in the R8C/LAPS Group.

R8C/L35C | R8C/L36C | R8C/L38C | R8C/L3AC | R8C/L35M | R8C/L36M | R8C/L38M | R8C/L3AM | R8C/LA3A | R8C/LA5A | R8C/LA6A | R8C/LA8A | R8C/LAPS | R8C/L35A, R8C/L35B Group | R8C/L36A, R8C/L36B Group | R8C/L38A, R8C/L38B Group | R8C/L3AA, R8C/L3AB Group

R8C/Mx

The R8C/Mx Series inherits the ease of use of the R8C/3x Series in a low-pin-count package with reduced current consumption not only during standby but also during operation. These products have a maximum operating frequency of 20 MHz and support a wide operating voltage range from 1.8 to 5.5 V. Standard on-chip peripherals include 16-bit Timers, UART/Clock Synchronous Serial Interface, Voltage Detection Circuit, Power-On Reset Circuit, High/Low-speed On-chip Oscillator, Watchdog Timer, etc.

R8C/M11A | R8C/M12A | R8C/M13B

R8C/5x

The R8C/5x Series offers even higher performance and ease of use than the R8C/3x Series. These products have a maximum operating frequency of 32 MHz and support a wide operating voltage range from 2.7 to 5.5 V. Standard on-chip peripherals include 16-bit Timers, UART/Clock Synchronous Serial Interface, Voltage Detection Circuit, Power-On Reset Circuit, High/Low-speed On-chip Oscillator, Watchdog Timer, etc.

R8C/54E, R8C/54F, R8C/54G, R8C/54H | R8C/56E, R8C/56F, R8C/56G, R8C/56H

R8C/3x

The R8C/3x Series offers even higher performance and ease of use than the R8C/2x Series. These products have a maximum operating frequency of 20 MHz and support a wide operating voltage range from 1.8 to 5.5 V. They have new built-in features such as a DTC (data transfer controller) and data flash with BGO (background operation) function, providing more powerful support for advanced system development.

R8C/38A | R8C/32C | R8C/33C | R8C/34C | R8C/35C | R8C/36C | R8C/38C | R8C/3GC | R8C/3JC | R8C/32D | R8C/33D | R8C/35D | R8C/3GD | R8C/32M | R8C/33M | R8C/34M | R8C/35M | R8C/36M | R8C/38M | R8C/3GM | R8C/3JM | R8C/33T | R8C/3JT | R8C/3NT | R8C/36T-A | R8C/38T-A | R8C/3MK | R8C/34K | R8C/3MU | R8C/34U | R8C/3MQ | R8C/32G, R8C/32H | R8C/33G, R8C/33H | R8C/34P, R8C/34R | R8C/34W, R8C/34X, R8C/34Y, R8C/34Z | R8C/36W, R8C/36X, R8C/36Y, R8C/36Z | R8C/38W, R8C/38X, R8C/38Y, R8C/38Z | R8C/32A Group | R8C/33A Group | R8C/35A Group | R8C/36A Group | R8C/3GA Group | R8C/3JA Group | R8C/34E, R8C/34F, R8C/34G, R8C/34H | R8C/36E, R8C/36F, R8C/36G, R8C/36H | R8C/38E, R8C/38F, R8C/38G, R8C/38H

R8C/2x

This series features a wide package lineup of 20 to 80 pins, a maximum operating frequency of 20 MHz, and supports operating voltages from 2.2 to 5.5 V. It supports a wide range of system scales from small to medium, and includes models with built-in motor control timers for supporting advanced "system control + motor control" systems. The R8C/2x Series also covers a wide range of ROM sizes from 4 to 128 KB. The 20, 32, and 48-pin products include those suitable for automotive electronic devices.

R8C/20 Group | R8C/21 Group | R8C/22 Group | R8C/23 Group | R8C/24 Group | R8C/25 Group | R8C/26 Group | R8C/27 Group | R8C/28 Group | R8C/29 Group | R8C/2A Group | R8C/2B Group | R8C/2C Group | R8C/2D Group | R8C/2E Group | R8C/2F Group | R8C/2G Group | R8C/2H Group | R8C/2J Group | R8C/2K Group | R8C/2L Group

R8C/1x

These products come in small packages of 20 (SSOP), 28 (QFN) or 32 (QFP) pins. They have a maximum operating frequency of 20 MHz and support operating voltages from 2.7 to 5.5 V. With enough on-chip peripheral functions for use as a system control microcontroller for a small system, this series can be applied to a wide variety of devices.

R8C/18 Group | R8C/19 Group | R8C/1A Group | R8C/1B Group | R8C/10 | R8C/11 Group | R8C/12 Group | R8C/13 Group | R8C/14 Group | R8C/15 Group | R8C/16 Group | R8C/17 Group


End of content

Back To Top