Skip to main content

Overview

The M16C/80 Series has 16MB memory space. Standard on-chip peripherals included 16-bit Multifunction Timers (incl. 3-phase inverter motor control function), UART/Clock Synchronous Serial Interface, 10-bit A/D Converter, 8-bit D/A Converters, DMACs, DRAMC, CRC Calculation Circuit, X/Y Converter, Watchdog Timer, etc.

Product Lineup:

Documents Tools Operating
Voltage
(V)
Max.
Frequency
(MHz)
Pins
M16C/80
Support for the M16C/80 Group is limited to customers who have already adopted these products. If adopting new products, please consider other ranges such as the M32C/8A, M32C/8B, or R32C/111 Group.
Development
Environment
2.7 - 5.5 20 100,144

End of content

Back To Top