Skip to main content

產品概觀

The M16C/64 is based on the M16C/60 CPU Core and has 1MB of address space. Maximum operating frequency is 25MHz when using PLL Synthesizer. Flash Memory Version is available. Internal Flash Memory is programmable on a single power source.

主要特色:

  • 16-bit Multifunction Timer (Timer A and B, incl. 3-phase inverter motor control function): 11 channels
  • UART/Clock Synchronous Serial Interface: 6 channels
  • Clock Synchronous Serial Interface: 2 channels
  • 10-bit A/D Converter: 26 channels
  • 8-bit D/A Converter: 2
  • DMAC: 4 channels
  • CRC Calculation Circuit
  • Watchdog Timer
  • Clock Generation Circuits: Main Clock Generation Circuit, Sub Clock Generation Circuit, On-chip Oscillator, PLL Synthesizer
  • Oscillation Stop Detection Function
  • Voltage Detection Circuit
  • I/O Ports: 88
  • External Interrupt Pins: 13
  • Data Flash: 4KB × 2 blocks

 

主要應用:

Audio, Cameras, Television, Home Appliance, Office Equipment, Communication/Portable Devices, Industrial Equipment

Product Lineup:


End of content

Back To Top