Skip to main content

What's New

For update history information, please refer to Latest Updates.

Overview

M16C PLATFORM: The M16C Family offers a robust platform of 32/16-bit CISC microcomputers featuring high ROM code efficiency, extensive EMI/EMS noise immunity, ultra-low power consumption, high-speed processing in actual applications, and numerous and varied integrated peripherals. Extensive device scalability from low- to high-end, featuring a single architecture as well as compatible pin assignments and peripheral functions, provides support for a vast range of application fields. In addition, our low-cost development environment and program correction function help you shorten product development time while greatly reducing total system costs.

From the R8C/Tiny Series to the R8C Family
The R8C/Tiny Series continues to expand as the R8C Family.

Key Applications

  • Audio Equipment, TV, Cameras
  • Communication/Portable Equipment
  • Electronic Household Appliances (incl. Inverter Solution), Motor Control, Housing Equipment (Sensors, Security Systems)
  • Office Equipment, General Industrial Equipment, Consumer Products
  • Automotive (incl. Body, Safety, Audio)

M16C Family Product Expansion (Clickable) R32C/100 Function Comparison M16C/60, M16C/30, M16C/Tiny Function Comparison M16C/60, M16C/30, M16C/Tiny Function Comparison M16C/60, M16C/30, M16C/Tiny Function Comparison M16C/60, M16C/30, M16C/Tiny Function Comparison R32C/100 Series M32C/80 Series M16C/50 Series M16C/60 Series M16C/30 Series M16C/Tiny Series

M16C Family (R32C/M32C/M16C) Selection by Application and Application Field

USB
These products incorporate a USB function control unit which is compliant with the full-speed USB 2.0 specification in an M16C/60 CPU core which features high ROM code efficiency, superb noise performance, high processing performance for real applications, and so on.

Lineup:

M16C/10 Series

只可作為 CAN 和 LIN MCU 等特殊的MCU。M16C/10 系列的特點是小型封裝(32 接腳和 48 接腳)。此系列具有 1MB 儲存空間,最大運作頻率爲 16MHz。

M16C/1N

M16C/20 Series

只可作為 USB MCU。M16C/20 系列具有 1MB 儲存空間,最大運作頻率爲 16MHz。提供 80 接腳封裝和 100 接腳封裝。

M16C/24 (M30245)

M16C/Tiny Series

M16C/Tiny 系列的特點是簡化功能和內部儲存容量。此系列有 1MB 儲存空間,最大運作頻率爲 20MHz。提供 42 接腳封裝、48 接腳封裝、64 接腳封裝和 80 接腳封裝。高階産品 M16C/28 和 M16C/29 的封裝將更加小型化,同時不斷進行功能改。

M16C/26 | M16C/26A | M16C/28 | M16C/29

M16C/30 Series

M16C/30 系列的特點是有光罩 ROM 版,並具有 1MB 儲存空間,最大運作頻率爲 16MHz。提供 100 接腳封裝。

M16C/30P | M16C/30, M16C/30L

M16C/60 Series

M16C/60 系列爲 1MB 儲存空間的 M16C 家族標準産品。此系列的特點是 16 位元多功能計時器、非同步/時脈同步序列介面、10 位元 A/D 轉換器和 DMAC 等豐富的周邊功能。提供 64 接腳封裝(特殊的 MCU)、80 接腳封裝、100 接腳封裝、116 接腳封裝(特殊的 MCU)和 128 接腳封裝。高階産品 M16C/62P 支援擴展功能,並且可進行高速處理(在使用 PLL 合成器時,最大運作頻率爲 24MHz)。不僅可作為電視、VCR/DVD 和 CAN 等特殊的MCU,還可作為 LIN MCU。

M16C/65C | M16C/64C | M16C/64A | M16C/63 | M16C/65 Group | M16C/6C | M16C/6B | M16C/64 Group | M16C/62P | M16C/62N (incl. M3062GF8NFP/GP) | M16C/62A (incl. M16C/62T), M16C/62M | M16C/6N4, M16C/6N5 | M16C/6NK, M16C/6NL, M16C/6NM, M16C/6NN | M16C/6H | M16C/6V | M16C/6S1 | M16C/6S

M16C/80 Series

M16C/80 系列的特點是有16MB的儲存空間、高速處理(最大運作頻率爲 20MHz)、改良的指令、可簡單轉換為 M16C/60 系列等低階産品或 M32C/80系列等高階産品。提供 100 接腳封裝和 144 接腳封裝。

M16C/80

M32C/80 Series

M32C/80 系列的特點具有 16MB 儲存空間、高速處理(最大運作頻率爲 32MHz)、改良的指令改善。另外,爲了滿足用戶的開發需要,更進一步增強功能,並提供多種群組的産品系列。有 100 針腳封裝和 144 針腳封裝。

M32C/8B | M32C/8A | M32C/88 | M32C/87 | M32C/85 | M32C/84 | M32C/83 | M32C/80 | M32C/86 | M32C/82 | M32C/81

R32C/100

The R32C/100 Series is a high-end product in the M16C Family and provides maximum code efficiency and high-speed processing. Featuring a 100 MHz-operable next-generation CPU core, this series achieves high-speed operation and supports key features of the M16C Family: low power consumption, low unwanted noise radiation, and high EMI/EMS noise resistance. In addition, this series inherits a wide range of peripherals from the M32C/80 Series.

R32C/160, R32C/161 | R32C/151, R32C/152, R32C/153, R32C/156, R32C/157 | R32C/142, R32C/145 | R32C/120, R32C/121 | R32C/116A, R32C/117A, R32C/118A | R32C/116, R32C/117, R32C/118 | R32C/111

M16C/50

The M16C/50 Series is the successor to the M16C/Tiny Series with an operating frequency of 32 MHz (when using PLL frequency synthesizer). Enhanced timer and other functions respond sensitively to market demands. 64-pin, 80-pin, and 100-pin packages are available.

M16C/5M, M16C/57 | M16C/5L, M16C/56 | M16C/5LD, M16C/56D


End of content

Back To Top