Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | H8SX |
| Series | H8SX/1600 |
| Group | H8SX/1665M |
| Memory | |
| Program memory | 384 KB Flash memory |
|---|---|
| RAM | 40 KB |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | H8SX (32-bit) |
|---|---|
| Max. Frequency | 50 MHz |
| Sub-Clock (32.768 kHz) | YES |
| PLL | YES |
| Power-On Reset | YES |
| Low Voltage Detection | YES |
| External Interrupt Pins | 13 |
| I/O Ports | 92 |
| Timers | |
| 8-bit Timers | 8 ch |
|---|---|
| 16-bit Timers | 12 ch |
| 32-bit Timers | 4 ch |
| Watchdog Timers | 1 ch |
| PWM Output | 30(shared with TPU) |
| Analog | |
| A/D Converters | 10-bit x 8 ch |
|---|---|
| D/A Converters | 10-bit x 2 ch |
| Interfaces | |
| USB Peripheral | YES |
|---|---|
| Operating Conditions | |
| Operating Voltage | 2.95 to 3.6 V |
|---|---|
| Operating Temperature | -40 to 85 ℃ () |
Order Information
Please inquire.
Package
| Package | |
|---|---|
| Pins | 145 |
| Pin pitch | 0.65 mm |
| Package Type | TFLGA |
| Body Size | 9x9 mm2 |
| Package drawing | ptlg0145jb_a |
| Mount pad drawing | fig0013e |
| Mounting height | 1.2 mm |
| Mass | 0.15 g |
| Renesas code | PTLG0145JB-A |
| JEITA code | P-TFLGA145-9x9-0.65 |
Taiwan Region (繁體中文)
