Skip to main content

產品概觀

The H8S/2607 Group of microcomputers is equipped with 16bit x 16bitmultipliers. These 128-pin package products support 5V interface.

主要特色:

  • H8S/2600 CPU
    • High-speed operation: 5V/20MHz
    • Single-state basic instruction execution
    • On-chip multiplier: 16bit × 16bit (4 states)
  • ROM/RAM
    • H8S/2607 (384KB/16KB)
    • H8S/2606 (256KB/16KB)
    • H8S/2605 (128KB/16KB)
  • I/O ports (input/output)
    • 84
  • Timers
    • TPU (16-bit timer pulse unit) 6ch
    • 10-bit PWM timer 2ch
    • PPG (programmable pulse generator) 8ch
    • WDT (watchdog timer) 2ch
  • SCI
    • Synchronous/asynchronous selectable 3ch
  • I2C 2ch
  • A/D converter
    • 10bit 16ch
  • D/A converter
    • 8bit 2ch
  • Data transfer
    • DTC (data transfer module) 85ch
  • Subclock mode (32kHz external)
  • Temperature ranges:
    • -40℃ to 85℃
    • -20℃ to 75℃
  • Package
    Package Code
    (New Renesas code)
    Body size Pin pitch
    QFP-128
    (See Product Lineup.)
    FP-128B (PRQP0128KB-A)
    (See Product Lineup.)
    14mm x 20mm 0.5mm

Package Items

主要應用:

Industrial

Image

Product Lineup:

Loading...

Alliance Partners


End of content

Back To Top