Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | H8S |
| Series | H8S/2200 |
| Group | H8S/2239 |
| Memory | |
| Program memory | 384 KB Mask ROM |
|---|---|
| RAM | 32 KB |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | H8S/2000 (16-bit) |
|---|---|
| Sub-Clock (32.768 kHz) | YES |
| Real-Time Clock (RTC) | YES |
| External Interrupt Pins | 9 |
| I/O Ports | 72 |
| Timers | |
| 8-bit Timers | 2 ch |
|---|---|
| 16-bit Timers | 6 ch |
| Watchdog Timers | 2 ch |
| PWM Output | 6(shared with TPU) |
| Analog | |
| A/D Converters | 10-bit x 8 ch |
|---|---|
| D/A Converters | 8-bit x 2 ch |
| Operating Conditions | |
| Operating Voltage | 2.2 to 3.6 V |
|---|---|
| Operating Temperature | -40 to 85 ℃ () |
| Remarks | |
| On-chip 32kHz oscilator |
Order Information
Please inquire.
Package
| Package | |
|---|---|
| Pins | 100 |
| Pin pitch | 0.5 mm |
| Package Type | FQFP |
| Body Size | 14x14 mm2 |
| Package drawing | prqp0100ka_a |
| Mount pad drawing | fig0008e |
| Mounting height | 3.05 mm |
| Mass | 1.2 g |
| Renesas code | PRQP0100KA-A (old: FP-100B) |
| JEITA code | P-FQFP100-14x14-0.50 |
Taiwan Region (繁體中文)
