Skip to main content

16-bit All Flash®

Products Key Features Maximum Frequency, Pins, Voltage
78K0R/Lx3-M On-chip metrology function, 24-bit delta-sigma ADC, POC/LVI 20 MHz, 100 pins, 1.8-3.6 V
78K0R/Lx3-M

8-bit All Flash®

Products Key Features Maximum Frequency, Pins, Voltage
78K0/Lx3-M On-chip metrology function, 24-bit delta-sigma ADC, POC/LVI 10 MHz, 64-100 pins, 1.8-3.6 V
78K0/ Lx3-M 78K0/ Lx3-M

8-bit Flash/Mask ROM

Products Key Features Maximum Frequency, Pins, Voltage
UPD78988x 78K0S core, LCD: 26 seg. x 4 com., timer, UART 0.5 MHz, 64 pins, 2.7-3.6 V
78988x


End of content

Back To Top