Skip to main content

What's New

 

For details, please refer to Latest Updates.

概要

是低電壓運作和低耗電的4位元微控制器,適合於遙控、小型家電、PC週邊設備和電池充電器等的範圍。從內部週邊功能減少了元件的數量。另外提供可一次編寫程式的ROM版和20針腳封裝。

  • 用於控制各種設備的通用微控制器
    4501、4502、4506、4507、4518、4519(內建10位A/D轉換器版)和4570
  • 用於驅動液晶螢幕的LCD驅動器內建式微控制器
    4524、4554、4552、4553和4556
  • 輸出多種載波且適用於遙控的微控制器(詳細內容請參閱「適用於遙控的微控制器」)

有關未包含在下列産品系列中的産品技術資訊,請按下 此處

Lineup:

4500/720

4-bit microcontrollers featuring low-voltage operation and low-power consumption, specifically geared for remote control applications, mini home appliances, PC peripherals, battery chargers, etc. Now debuting the QzROM version.

4286 | 4508 | 4509 | 4559 | 455A | 4571 | 4282 | 4283 | 4501 | 4502 | 4506 | 4507 | 4518 | 4519 | 4524 | 4552 | 4553 | 4554 | 4556 | 4570


End of content

Back To Top