Skip to main content

產品概觀

Diodes of numerous voltages and packages suitable for reference supplies and other applications,
including diodes that achieved a guaranteed minimum of 8 kV or 30 kV in the contact discharge test of
the IEC 6100-4-2 electromagnetic compatibility standard, and diodes with bidirectional function, are available.

Product Lineup:

Product Lineup: Please see Product Selector tab or type Part No. into the top-right search box.


End of content

Back To Top