Datasheet
| Document Title | Issue Date | Doc Number (Previous Number) |
Size(KB) |
|---|---|---|---|
| RKH0125AKF Datasheet | May.16.11 | R07DS0412EJ0100 | 168 |
Product Spec
| C (pF) max. | 3 |
|---|---|
| VR at C (V) | 0 |
| f at C (MHz) | 1 |
| IFSM (A) | 1 |
| Io [IF] (mA) | 100 |
| VF (V) max. | 1.2 |
| IF at VF (mA) | 100 |
| VR [VRRM] (V) | 250 |
| IF at trr (mA) | 30 |
| trr (ns) max. | 100 |
| Package Type | URP-F |
| Production Status | Non-promotion |
| Ordering Condition | Taping only for delivery |
| Application | High voltage switching |
Order Information
Please inquire.
Package & Packing
Please inquire.
Taiwan Region (繁體中文)
