Newly developed low power RF transceiver circuit with ZigBee/RF4CE support built-in
- Transmission: 18 mA; reception: 25 mA
On-chip flash memory and data flash with program/erase voltage of 1.8 V
- Up to 112 KB of on-chip flash memory and 7.5 KB of on-chip RAM
- BGO (background operation) function for performing data program/erase during CPU operation
1 KB × 4 blocks of data flash built-in
Integration of full complement of on-chip peripheral functions in a compact package
- 6 mm × 6 mm 40-pin compact (HWQFN) package
RF4CE : Radio Frequency for Consumer Electronics

R8C/3MQ Group Block diagram
Taiwan Region (繁體中文)