Overview
Since the appearance of network cameras that can communicate data via the Internet and due to the growing awareness of security, the market for surveillance cameras has rapidly expanded to include applications such as remote surveillance in factories and warehouses in addition to crime prevention. Tomorrow's surveillance cameras will even be smaller with more sophisticated functions.
Our cell-based ICs CB-12M and CM-90M meet these needs. We also provide an extensive lineup of IPs for security, Ethernet, and image processing. The CB-90M consumes the least power of all the 90 nm process cell-based ICs and is suitable for high-speed stream processing. We also provide an extensive lineup of microcontrollers and motor drivers.
System Block Diagram

Recommended Products
| Block | Semiconductor device | Recommended products | Features, etc. |
|---|---|---|---|
| Image processing | Cell-based IC | CB-12M | 0.15 µm CMOS process, highly-integrated cell-based IC |
| CB-90M | 90 nm process, high-speed low power consumption cell-based IC | ||
| Motor control | MCU | 78K0/Kx2 | 8-bit AllFlash microcontroller: wealth of on-chip peripheral functions such as a reset circuit and on-chip oscillator; low power consumption, 30 to 80 pins |
| 78K0R/Kx3 | 16-bit AllFlash microcontroller: wealth of on-chip peripheral functions such as a reset circuit and on-chip oscillator; high-end CPU core, 64 to 144 pins | ||
| M16C Family | High ROM code efficiency, extensive EMI/EMS noise immunity, ultra-low power consumption, high-speed processing in actual applications, and numerous and varied integrated peripherals. | ||
| R8C Family | Timer, 5 V operation, and small package | ||
| Driver | MOSFET | 2SK2159, 2SK2857 | VDSS = 30 to 60 V, ID = 2 to 5 A, SC-62, N-ch MOSFET |
■If you do not see the information you need here, please contact us via the link below.
Contact us
Taiwan Region (繁體中文)