Overview
Since the appearance of network cameras that can communicate data via the Internet and due to the growing awareness of security, the market for digital surveillance cameras has rapidly expanded to include applications such as remote surveillance in factories and warehouses in addition to crime prevention. Functions for correcting the brightness of an image according to conditions such as indoor/outdoor and daytime/nighttime, and functions for detecting movement, are digitalized and are becoming increasingly sophisticated. Digital surveillance cameras will continue to demand higher resolution and more sophisticated functionality in the future.
Renesas responds to these requirements with the SH-Mobile R2R with built-in high-function image processing engine, CE143, Rx6xN LAN controller, SH-Ether, SLP (Super Low Power) Series microcontrollers, and 78K0R/Lx3, as well as motor driver ICs and various other devices, providing optimal solutions for digital surveillance cameras.
System Block Diagram
Recommended Products
| Block | Semiconductor device | Recommended products | Features, etc. | |
|---|---|---|---|---|
| Signal processing circuit | Uni Logic | HD74LV1GxxA Series | Low power consumption | |
| H74LV2GxxA Series | ||||
| CPU | SH-Mobile R2R | Camera image processing, 500 MHz, 900 MIPS | ||
| ASIC | CE143 | Image processing ASSP | ||
| CB-12M, 90M | Cell-based IC | |||
| Schottky barrier diode | HSC226, HSD226, HSC278, RKR03xx Series, RKR05xx Series, SD278 | Circuit Protection | ||
| HRC0203/HRD0203C | ||||
| AF/zoom | Motor driver IC | R2A30424NP, R2A30426NP, R2A20427BM, R2A30428BM, R2A30429BX, R2A30440NP | 1024-step micro-step. WLBGA/QFN package Rich lineup: 1-channel to 6-channel | |
| Power supply | DC/DC converter | Multi DC/DC converter | R2A20010NP, R2A20016NP, R2A30432LG | Multi-power supply |
| Power MOS FET for Switching | HAT2204C,HAT2205C,HAT2206C, RJK045xDPB, RJK065xDPB, RJK085xDPB | CMPAK-6, small package VDSS=40~80V | ||
| Power management | Battery charger | R2A20035SP,R2A20050ANS | Charge control for Li-ion battery | |
| Power MOS FET for Switching | HAT1093C, HAT1094C, HAT1069C | CMPAK-6, small package | ||
| μPA650TT, μPA654TT | 6pinWSOF,small package | |||
| External interface | Zener diode | HZCxx Series, RKZxxKJ Series RKZxxKG, RKZxxxWAQE Series | Surge Absorption High ESD | |
| USB controller | M66596, R8A66597 | USB HS HOST | ||
| M66591, M66592 | USB2.0 HS | |||
| Control MCU | Operation control | CPU | SH-Ether Series, RX6xN Series | Built-in Ethernet controller |
| HDMI-CEC control | 78K0/Lx3 | Built-in LCD controller, low power consumption | ||
| 78K0/Kx2-C, 78K0R/K3x-C | HDMI-CEC MCU | |||
| Voice memo | CMOS op-amp | HA1630xxx Series | Low power consumption | |
| Common | Switching diode | HSUxxx Series, RKHxxxxKU Series | High frequency switching | |
| DAC*2 | R2A2015x Series | I2Cbus interface *1 | ||
| R2A2016x Series | 8-bit D/A converter | |||
| General use, surge absorption, circuit protection, etc. | Zener diode | HZMxNB Series | 3-terminal (1 device included) face-mount | |
| HZLxxZ4 Series, RKZxxKG,KK Series | 2-terminal face-mount outline | |||
| Swtching diode | HSC/HSD119/HSU119 | 2-terminal face-mount outline | ||
| HSM/HSB2836 Series | 3-terminal (2 devices included) face-mount outline | |||
| Schottky diode | HRC0103C/RER0202 Series | 3-terminal face-mount outline, low VF, low leak current | ||
| HRV103B, RKR104BRH | low IR, low VF type | |||
| RKR0505BKH | 3-terminal face-mount outline (low VF) | |||
*1 I2C : Inter-Integrated Circuit
*2 DAC : Digital to Analog Converter
■If you do not see the information you need here, please contact us via the link below.
Contact us
Taiwan Region (繁體中文)