Overview
Closed circuit television (CCTV) involves the positioning of one or more cameras. This involves motorized mechanisms for the electric control of the optical zoom, the angle and the pan & tilt of the camera. This mechanism also has to be controlled remotely. The motors are typically stepper or servo type motors.
Renesas' range of 8/16-bit microcontrollers for motor control is ideally suited for these applications.
System Block Diagram

Recommended Products
| Block | Semiconductor device | Recommended products | Features, etc. |
|---|---|---|---|
| Motor control | MCU | 78K0/Kx2 | 8-bit AllFlash microcontroller: wealth of on-chip peripheral functions such as a reset circuit and on-chip oscillator; low power consumption, 30 to 80 pins |
| 78K0R/Kx3, Kx3-L | 16-bit AllFlash microcontroller: wealth of on-chip peripheral functions such as a reset circuit and on-chip oscillator; efficient CPU core, 44 to 144 pins | ||
| 78K0S/Kx1+ | 8-bit AllFlash microcontroller: wealth of on-chip peripheral functions such as a reset circuit and on-chip oscillator, 10 to 30 pins | ||
| R8C Family | Timer, 5 V operation, and small package | ||
| RL78/G14 | 32MHz,16-bit, True low power, Multifunction Timer, Event Link Controller (ELC), Data Transfer Controller (DTC) etc |
■If you do not see the information you need here, please contact us via the link below.
Contact us
Taiwan Region (繁體中文)