Overview
Microwave ovens have become ubiquitous electronic household cooking appliances due to their cooking method of heating food uniformly. But now modern high-end microwaves provide a variety of preparation functions, such as "simmer", "deep fry", "roast", "steam", and some models are now capable of baking bread with a "leaven" function. Microwave ovens are starting gaining attention as a healthy electric household appliance, capable of preparing food with low sodium or fat.
In order to implement such functions, microwave ovens increasingly require fine-grained output control, based on data obtained from thermal sensors, infrared sensors, weight sensors, etc. In structural terms, the main output of a microwave oven is produced by a magnetron, with an IGBT performing high-frequency switching and supplying high-voltage output to the magnetron.
Renesas has a broad lineup of microcontroller products suitable for microwave ovens. These include 78K0R/Lx3 and the R8C/LX Series of LCD MCUs, which are built around a high-performance CPU and integrate a PWM (Pulse Width Modulation) function for IGBT control and A/D converters to handle a variety of sensor inputs, and the R8C/33T, which incorporates a touch detection circuit.
System Block Diagram
Recommended Products
| Block | Semiconductor Device | Recommended Product Name | Features, etc. |
|---|---|---|---|
| System control | MCU | 78K0R/Lx3 | On-chip LCD Display control function, 16-bit MCU |
| 78K0/Lx3 | On-chip LCD Display control function, 8-bit MCU | ||
| 78K0/Kx2 | General purpose 8-bit MCU | ||
| 78K0R/Kx3-L | General purpose 16-bit MCU, on-chip op-amp | ||
| M16C/6x Group | |||
| R8C Family | |||
| R8C/L3AA/B Group | |||
| R8C/L38A/B Group | |||
| R8C/L36A/B Group | |||
| EEPROM | R1EX24xxx Series | I2C bus interface *1 | |
| R1EX25xxx Series | SPI bus interface *2 | ||
| Touch key control | MCU | R8C/33T Group | |
| Power device | TRIAC | BCR-1AM-8 | Compartment lamp |
| Power supply | IC for power supply | HA17431 Series | Shunt regulator 1%, 0.5% precision |
| HA178L05UA, UPC78L05 | 3-terminal regulator | ||
| UPC1093, UPC1943/1944 | Shunt regulator | ||
| MCU peripheral | Reset IC | RNA519xx Series | Variable detection voltage |
| Sensor output amplification, detection | Op-amp | HA1630xxx Series | General use CMOS op-amp |
| UPC324 | Low power consumption | ||
| Comparator | HA1631 Series | General use CMOS comparator | |
| UPC393 | Low power consumption | ||
| General use, surge absorption, circuit protection, etc. | Zener diode | HZMxNB Series | 3-terminal (1 devices included) face-mount outline High ESD tolerance optimal for use in surge absorption |
| NNCDxxDA Series | High ESD tolerance optimal for use in surge absorption | ||
| RDxxS Series | 2-terminal face-mount outline | ||
| RKZxxKG Series | 2-terminal face-mount outline High ESD tolerance optimal for use in surge absorption | ||
| Switching diode | HSM2838C, HSM123 | 3-terminal (2 devices included) face-mount outline | |
| HSU119/HSC119 | 2-terminal face-mount outline | ||
| Schottky barrier diode | HRB0502A | 3-terminal face-mount outline (low VF) | |
| HRC0103C | 2-terminal face-mount outline (low VF and low leak current) | ||
| HRV103B | 2-terminal face-mount small outline (Io = 1A) Low IR optimal for use in circuit protection | ||
| RKR104BKH | |||
| IGBT gate driver | Photocoupler (IGBT drive) | PS9306 (6p-SDIP) PS9506 (8p-DIP) | High isolation voltage (5 kV r.m.s.), 0.6 A output High CMR (CMR = 25 kV) |
| TRIAC control | Photocoupler (standard) | PS25xx Series PS27xx Series PS28xx Series | High isolation voltage (5 kV r.m.s.), 4p-DIP High isolation voltage (3.75 kV r.m.s.), 4p-SOP High isolation voltage (2.5 kV r.m.s.), 4p-SSOP |
| Inverter | IGBT | RJH1BF6RDPK, RJH1BF7RDPK | 1100 V/TO-3P |
*1 I2C : Inter-Integrated Circuit
*2 SPI : Serial Peripheral Interface
Related application notes/Sample Code
| Name | Document No. |
|---|---|
| 38D2 LCD drive control circuit (internal dividing resistor usage example 1) | REJ05B0994-0100 |
| 38D2 LCD drive control circuit (internal dividing resistor usage example 2) | REJ05B0995-0100 |
| 38D5 LCD drive control circuit (external dividing resistor usage) | REJ05B0926-0200 |
| 38D5 LCD drive control circuit(voltage multiplier usage) | REJ05B0927-0200 |
| LCD drive control circuit (external dividing resistor usage) | REJ05B0996-0100 |
| Power MOS FET application note | REJ05G0001-0200 |
| R2A20112 application note * | - |
| R2A20114 application note * | - |
| R2A20117 application note * | - |
| R2A20118A application note * | - |
| R2A20121 application note * | - |
| R2A20132 application note * | - |
*:Please contact your sales representative or contact us directly.
Related Software
| Name | Document No. |
|---|---|
| M3S-S2-Tiny sound playback system * | - |
*: Please contact your sales representative or contact us directly.
Related Boards
| Name | Part No. |
|---|---|
| R2A20111 evaluation board * | - |
| R2A20112 evaluation board * | - |
| R2A20114 Series evaluation board * | - |
| R2A20115 evaluation board * | - |
| R2A20117 evaluation board * | - |
| R2A20118A evaluation board * | - |
| R2A20121 evaluation board * | - |
| R2A20132 evaluation board * | - |
*:Please contact your sales representative or contact us directly.
■If you do not see the information you need here, please contact us via the link below.
Contact us
Taiwan Region (繁體中文)