Skip to main content

Bread-Baking Machine

Overview

The bread-baking machine is a home appliance that was born in response to the desire eat freshly baked bread at home. The making of the dough, leavening, baking, and other processes are all automated by the bread-baking machine, so anyone can easily make authentic fresh-baked bread simply by throwing in ingredients.

Recently, multifunctional machines that can make dough for noodles such as pasta and udon, have a steaming function for making steamed bread, mochi (rice cake), cake, bean paste, and jam, or can ferment yogurt, are also appearing in the market. Demand is growing due to increasing preferences for homemade food to avoid additives or to meet allergy requirements.

Renesas offers the R8C/Lx Series and the 78K0/Lx3 Series with built-in LCD driver and A/D converter for sensor input as control MCUs for such multifunctional bread-baking machines.

Renesas also has a rich lineup of TRIACs and MOSFETs for controlling heaters, motors, solenoids, and so on, to meet a variety of needs.

System Block Diagram

System Block Diagram

Recommended Products

Block Semiconductor device Semiconductor device Features, etc.
Control MCU MCU 78K0/Lx3 Series
R8C/Lx Series
MCU peripheral Reset IC RNA519xx Series Variable detection voltage
Moter Control TRIAC BCR1AM-12A Up to 60W/AC100V-120V
BCR2PM-12RE Up to 120W/AC100V-120V
BCR08AM-12A Up to 80W/AC200V-220V
Heater Control TRIAC BCR3LM-12LB
Up to 150W/100V-120V


 

Related Software

Name Document No.
M3S-S2-Tiny sound playback system *
-

*: Please contact your sales representative or contact us directly.

 

 

■If you do not see the information you need here, please contact us via the link below.

Contact us

PDF version
(recommended for printing)
.

Technical Information WEB Magazine RENESAS EDGE


End of content

Back To Top