Overview
The SH-Navi3 is a dual-core SoC built around a pair of SH-4A CPUs for superior processing performance of up to 1920MIPS (when operating at 533MHz).
It integrates graphics and image recognition processing functions that have been tweaked for improved performance.
Dual DDR3-SDRAM interfaces, which support simultaneous access, and a PCI Express interface enable ultra-high-speed data transfer. The many on-chip peripheral functions also include a serial ATA interface, allowing increased easy-to-use in car information terminal applications.
System Block Diagram
SH-Navi3 (SH7776)
Specifications
| Item | SH-Navi3 Specifications |
|---|---|
| Type name | R8A77760DBGV |
| Power supply voltage | 1.25 V (internal)/3.3 V, 1.5 V (external) |
| Maximum operating frequency | 533 MHz |
| Processing performance | 1,920 MIPS, 7.46 GFLOPS (at 533 MHz) |
| CPU core | SH-4A core × 2 |
| On-chip RAM | ILRAM: 8 Kbytes + OLRAM: 16 Kbytes |
| Cache memory | Divided into 32 Kbytes instruction/32 Kbytes data × 2, 4-way set associative type, cache coherency support |
| L2 cache | 128 Kbytes |
| External memory | Support for connecting two channels of DDR3-SDRAM (DDR1066) modules via dedicated DDR3 bus with 16-bit bus width (Both channels of the dedicated bus can be accessed at the same time) Max. operating frequency: 533 MHz Support for direct connection of SRAM or ROM to expansion bus |
| Extension bus | Address space: 64Mbytes × 6 |
| Main on-chip peripheral functions |
|
| Power-down modes |
|
| Package | 653-pin BGA (25 mm × 25 mm) |
Taiwan Region (繁體中文)