Skip to main content

Overview

The SH-Navi2G is a high-performance SoC for car navigation systems built around the SH-4A operating at 600MHz and integrating a full complement of peripheral functions, including a graphics engine optimized for map rendering, a 3-D graphics engine supporting high-level rendering processing, and GPS baseband processing functions.
The SH-4A CPU core delivers superior processing performance of 1GIPS or more at its maximum operat ing frequency of 600MHz, and the FPU provides excellent processing performance of 4.2GFLOPS.

System Block Diagram

SH7775(SH-Navi II-G)System Block Diagram

Specifications

Item SH-Navi2G Specifications
Type name R8A77750DBGV
Power supply voltage 1.1 V (internal) / 3.3 V, 1.8 V (external)
Maximum operating frequency 600 MHz
Processing performance 1,080 MIPS, 4.2 GFLOPS (at 600 MHz operation)
CPU core SH-4A core
On-chip RAM ILRAM: 8 Kbytes + OLRAM: 16 Kbytes
Cache memory 4-way set associative type, with separate 32 Kbytes for instructions and 32 Kbytes for data
External memory DDR2-SDRAM (DDR600) directly connectable to dedicated DDR2 bus
SRAM and ROM directly connectable to extension bus
Extension bus Address space : 64 Mbytes × 3
Main on-chip peripheral functions
  • Renesas graphics processor (2D/3D), 3-D graphics engine, display control
  • Video input interface
  • GPS baseband processing module
  • USB 2.0 host/function interface
  • Dedicated DMAC × 25 channels
  • Various sound interfaces × 4 channels
  • Controller Area Network (CAN) interface × 1 channel
  • ATAPI interface
  • Serial peripheral interface × 1 channel
  • Remote control interface × 1 channel
  • Serial communication interface × 9 channels
  • Timer × 9 channels
  • On-chip debugging function
  • Interrupt controller
  • Clock pulse generator: built-in multiplication PLL
Power-down modes
  • Sleep mode
  • Clock-stop mode
  • DDR-SDRAM power supply backup mode
Package 560-pin BGA (25 mm × 25 mm)

Renesas Automotive Product Catalog


End of content

Back To Top