Features
The SH7766 is an image recognition SoC that improves on the capabilities of the SH77650 image recognition SoC with proven results that is currently in mass production. It also has an enhanced view function and a higher performance image recognition engine.
New functions include a viewpoint conversion engine, dynamic range control, a hardware engine for view function, and the IMP-X2 next-generation image recognition engine, which retains library compatibility with the existing image processing engine (IMP) while boosting processing performance over fourfold.
System Block Diagram

Recommended Products
| Item | SH7766 Specifications |
|---|---|
| Part name | R8A77660DBG: 2D graphics |
| Power-supply voltage | 3.3 V (IO), 1.5 V(DDR3), 1.275 V(core) |
| Maximum operating frequency | 534 MHz |
| CPU cores | SH-4A core |
| On-chip RAM | ILRAM: 16 Kbytes + OLRAM: 16 Kbytes |
| Cache memory | Divided into 32 Kbytes instruction/32 Kbytes data × 2, 4-way set associative type, cache coherency support |
| External memory |
|
| Expansion bus | Address space: 64 Mbytes × 3 |
| Main on-chip peripheral functions |
|
| Package | 440-pin BGA (21 mm × 21 mm, 0.8-mm pitch)) |
| Development Environment | ICE for SH-4A |
| Evaluation board | A reference platform with the following features is available. 1. Includes peripheral circuits for car information devices, providing a verification environment for the actual user system 2. Can be used as a tool for developing software such as applications 3. Original functions created by the user can be added |
| Middleware | IMP-X2 Library DRC Library |
*Controller Area Network (CAN) is a vehicle network developed by Robert Bosch GmbH.
*PowerVR, SGX is a trademark or a registered trademark of Imagination Technologies Ltd.
Other names of products or services mentioned here are trademarks or registered trademarks of their respective owners.
Taiwan Region (繁體中文)